Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
With their push-in connections, these polymer lightweight ball valves allow for a significant reduction in installation time while offering full flow capability and compact dimensions.
California Residents: Prop-65 Warning
Compliance, Certifications & Safety |
---|
Certificate of conformity - 2014 68 EU_connectic |
Certificate of conformity - RoHS LPCE |
Compliance, Certifications, & Safety |
---|
Certificate of conformity - Mineral Conflict Statement_connectic |
Certificate of conformity - REACH_Statement |
IPD ISO Certification |
Literature and Reference Materials |
---|
Parker Legris Rectus - General Catalogue |
Ball Valves Mini Series Datasheet |
Products | Shape | Connection 1 Thread Style | Connection 1 Thread Size (metric) | Connection 2 Tube O.D. (inch) | Connection 2 Tube O.D. (mm) |
---|---|---|---|---|---|
7910 04 00 | 2/2 in line mini ball valve | na | na | na | 4 |
7910 06 00 | 2/2 in line mini ball valve | na | na | na | 6 |
7910 08 00 | 2/2 in line mini ball valve | na | na | na | 8 |
7910 10 00 | 2/2 in line mini ball valve | na | na | na | 10 |
7910 12 00 | 2/2 in line mini ball valve | na | na | na | 12 |
7910 60 00 | 2/2 in line mini ball valve | na | na | 3/8 | na |
7911 06 10 | 2/2 in line mini ball valve male | BSPP | G1/8 | na | 6 |
7911 08 13 | 2/2 in line mini ball valve male | BSPP | G1/4 | na | 8 |
7911 10 17 | 2/2 in line mini ball valve male | BSPP | G3/8 | na | 10 |
7911 12 21 | 2/2 in line mini ball valve male | BSPP | G1/2 | na | 12 |
7913 04 00 | 3/2 in line mini ball valve with vent | na | na | na | 4 |
7913 06 00 | 3/2 in line mini ball valve with vent | na | na | na | 6 |
7913 08 00 | 3/2 in line mini ball valve with vent | na | na | na | 8 |
7913 10 00 | 3/2 in line mini ball valve with vent | na | na | na | 10 |
7913 12 00 | 3/2 in line mini ball valve with vent | na | na | na | 12 |
7913 56 00 | 3/2 in line mini ball valve with vent | na | na | 1/4 | na |
7913 60 00 | 3/2 in line mini ball valve with vent | na | na | 3/8 | na |
7914 06 10 | 3/2 in line mini ball valve with vent male | BSPP | G1/8 | na | 6 |
7914 08 13 | 3/2 in line mini ball valve with vent male | BSPP | G1/4 | na | 8 |
7914 10 17 | 3/2 in line mini ball valve with vent male | BSPP | G3/8 | na | 10 |
7914 12 21 | 3/2 in line mini ball valve with vent male | BSPP | G1/2 | na | 12 |