Baldwin - EnduraCube Air Elements | #PA32001


LOADING IMAGES
PA32001

Baldwin - EnduraCube Air Elements | #PA32001

Highly efficient and durable, Baldwin EnduraCube air filter elements ensure proper equipment function by preventing airborne contaminants from reaching the combustion chamber.


Technical Specifications

  • Product Type: EnduraCube Air Element
  • Notes: Can be used with PA32004 Secondary EnduraCube
  • Size: 10 13/16 x 10 x 8 3/32 (274.6 x 254.0 x 205.6)
  • Gasket: Attached Gasket: [1] Included
  • Application: International 4300, 4300LP, 4400, 4400 DuraStar, TerraStar Trucks with Cummins ISB (6.7L), ISL (8.9L), L9; MaxxForce 7 (6.4L), 9 (9.3L), DT (7.6L) Engines
  • Compatible Competitor Part Number: IHC 2517298C1, 2602212C1
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket
  • Industry: • Heavy-duty on-highway transportation
    • Commercial trucks and buses
  • Technology: Filtration
  • Product Style: Air Filter

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Highly efficient and durable, Baldwin EnduraCube air filter elements ensure proper equipment function by preventing airborne contaminants from reaching the combustion chamber. EnduraCube air filters are reinforced to continue providing the same high performance throughout the entire service interval. One continuous web of high-strength synthetic media eliminates potential leak paths and a tough, molded frame prevents distortion. Under rigorous real world test conditions, Baldwin EnduraCube filters remain intact and undamaged. Unlike competitive filters, EnduraCube air filters experience no contaminant bypass or other signs of failure.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700