Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Highly efficient and durable, Baldwin EnduraCube air filter elements ensure proper equipment function by preventing airborne contaminants from reaching the combustion chamber.
California Residents: Prop-65 Warning
Product Demos & Tutorials |
---|
Damaged Filters |
Damaged Filters |
Damaged Filters |
Damaged Filters |
Damaged Filters |
Products | Product Type | Size | For Use With | Notes | Application | Gasket | Compatible Competitor Part Number |
---|---|---|---|---|---|---|---|
PA32000 | EnduraCube Air Element | 19 1/32 x 8 13/32 x 12 3/16 (483.1 x 213.4 x 309.4) | Kenworth Trucks T680, T800, T880, Peterbilt Trucks 567, 579 | Attached Gasket: [1] Included | Paccar P621725 | ||
PA32001 | EnduraCube Air Element | 10 13/16 x 10 x 8 3/32 (274.6 x 254.0 x 205.6) | Can be used with PA32004 Secondary EnduraCube | International 4300, 4300LP, 4400, 4400 DuraStar, TerraStar Trucks with Cummins ISB (6.7L), ISL (8.9L), L9; MaxxForce 7 (6.4L), 9 (9.3L), DT (7.6L) Engines | Attached Gasket: [1] Included | IHC 2517298C1, 2602212C1 | |
PA32002 | EnduraCube Air Element | 26 7/32 x 9 5/8 x 10 1/2 (665.7 x 244.3 x 267.0) | Freightliner 122SD, Cascadia, Coronado, Coronado SD; Western Star 5700XE, 6900XD Trucks | Attached Gasket: [1] Included | Freightliner 336867002, 336867010; Donaldson P629641 | ||
PA32004 | Secondary EnduraCube Air Element | 8 21/32 x 7 23/32 x 11/32 (219.9 x 196.1 x 8.7) | PA32001 Primary EnduraCube | International 4300, 4300LP, 4400, 4400 DuraStar, TerraStar Trucks with Cummins ISB (6.7L), ISL (8.9L), L9; MaxxForce 7 (6.4L), 9 (9.3L), DT (7.6L) Engines | IHC 2602211C1 | ||
PA32003 | EnduraCube Air Element | 19 1/32 x 8 13/32 x 7 9/32 (483.1 x 213.4 x 184.7) | Kenworth T680, T800; Peterbilt 579 Trucks | Attached Gasket: [1] Included | Paccar P621730; Donaldson P637454 | ||
CA5790 | EnduraCube Air Element | 26 1/8 x 5 1/4 x 9 9/32 (663.6 x 133.4 x 235.7) | Freightliner Trucks | Attached Gasket: [1] Attached | Freightliner 333648001, P610260; Donaldson P618478 |