Fully Automated GMP Bioprocessing System – SciLog TFF Standard
The SciLog® ChemTec™ is an automated metering system from Parker domnick hunter.
• The SciLog® ChemTec™ is an automated precision metering pump system that can be used for volumetric or gravimetric control of feed scheduling of bioreactors, chemical metering, pH adjustments, solution weight maintenance and preparative chromatography.
• ChemTec™ systems are available with peristaltic, piston or magnetic gear pump heads which can provide dispensing accuracy with less than 0.5% error.
• The ChemTec™ system has automatic documentation and alarm /pump stop settings allowing the user to focus on other tasks while the system is running. Programmable end points ensure the system stops operation when application target endpoints are reached or when run stops command.
• The ChemTec™ can monitor and maintain the weight of a solution stored on a balance, which can be used to control diafiltration or gravimetrically control the feeding of a bioreactor.
• When sold with SciDoc™ software or a printer, documentation capabilities include 10 real-time parameters.
• The ChemTec™ is compatible with most balances.
No CAD files available
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.