ASV, ASC/ASO series - Air Saver Unit | #ASV2000-AA-03


LOADING IMAGES
ASV2000-AA-03

ASV, ASC/ASO series - Air Saver Unit | #ASV2000-AA-03

The Air Saver Unit can reduce air consumption by up to 50% and improves blow efficiency in air blow applications. When the blow is OFF, there is no air consumption. Pulsed air generate the impact of air blow and improve the blow efficiency.


Technical Specifications

  • Lubrication: Turbine oil
  • Input Voltage (DC): Power is not necessary
  • Port Size: BSPT 3/8
  • Function: Normally closed
  • Media: Non-lubricated Air
  • Flow Rate: 2000 L/min
  • Operating Temperature: -5 to 50 °C
  • Operating Pressure: 3 to 8 bar
  • Pilot Pressure Ratio: 3 to 8 bar
  • Power Consumption: n/a
  • Insulation: n/a
  • Electrical Connection: n/a
Safety Warning

Item Information

The Air Saver Unit is a valve that converts a continuous air blow to pulsed air blow without the need for any other external control. Air is blown with a series of ON and OFF pulses. When the blow is OFF, there is no air consumption. This is how the air saver unit contributes to reduce in air consumption.
?Reduce air consumption up to 50%.
?Improve blow efficiency.
?6 size: ASV200 = 150L/min
ASC/ASO500 = 450L/min
ASV2000 = 2,000L/min
ASV5000 = 5,000L/min
ASV13000 = 13,000L/min
ASV15000 = 15,000L/min
?Electricity is not necessary (Except ASC/ASO500)

Notes: White petrolatum grease option (silicon free) is for painting application. But, it is highly depending on customer applications. We highly recommend to evaluate the products for each applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A88177