Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The Air Saver Unit can reduce air consumption by up to 50% and improves blow efficiency in air blow applications. When the blow is OFF, there is no air consumption. Pulsed air generate the impact of air blow and improve the blow efficiency.
Products | Port Size | Input Voltage (DC) | Function | Lubrication |
---|---|---|---|---|
ASV200-AA-M5 | M5 | Power is not necessary | Normally closed | Food grade grease |
ASC500-1W-01 | BSPT 1/8 | 24VDC (+/-10%) | Normally closed | Oil-free |
ASO500-1W-01 | BSPT 1/8 | 24VDC (+/-10%) | Normally open | Oil-free |
ASV2000-AA-03 | BSPT 3/8 | Power is not necessary | Normally closed | Turbine oil |
ASV5000-AA-04 | BSPT 1/2 | Power is not necessary | Normally closed | Food grade grease |
ASV13000-AA-25A | BSPT 1 | Power is not necessary | Normally closed | White petrolatum grease |
ASV15000-AA-32A | BSPT 1 1/4 | Power is not necessary | Normally closed | White petrolatum grease |
WPASV200-AA-M5 | M5 | Power is not necessary | Normally closed | White petrolatum grease |
WPASV2000-AA-03 | BSPT 3/8 | Power is not necessary | Normally closed | White petrolatum grease |
WPASV5000-AA-04 | BSPT 1/2 | Power is not necessary | Normally closed | White petrolatum grease |
ASC500-1W-10 | BSPP 1/8 | 24VDC (+/-10%) | Normally closed | Oil-free |
ASO500-1W-10 | BSPP 1/8 | 24VDC (+/-10%) | Normally open | Oil-free |
ASV2000-AA-17 | BSPP 3/8 | Power is not necessary | Normally closed | Turbine oil |
ASV5000-AA-21 | BSPP 1/2 | Power is not necessary | Normally closed | Food grade grease |
WPASV2000-AA-17 | BSPP 3/8 | Power is not necessary | Normally closed | White petrolatum grease |
WPASV5000-AA-21 | BSPP 1/2 | Power is not necessary | Normally closed | White petrolatum grease |
WPASV13000-AA-34 | BSPP 1 | Power is not necessary | Normally closed | White petrolatum grease |
WPASV15000-AA-42 | BSPP 1 1/4 | Power is not necessary | Normally closed | White petrolatum grease |
ASC500-1W-90 | NPT 1/8 | 24VDC (+/-10%) | Normally closed | Oil-free |
ASO500-1W-90 | NPT 1/8 | 24VDC (+/-10%) | Normally open | Oil-free |
ASV2000-AA-97 | NPT 3/8 | Power is not necessary | Normally closed | Turbine oil |
ASV5000-AA-91 | NPT 1/2 | Power is not necessary | Normally closed | Food grade grease |
WPASV2000-AA-97 | NPT 3/8 | Power is not necessary | Normally closed | White petrolatum grease |
WPASV5000-AA-91 | NPT 1/2 | Power is not necessary | Normally closed | White petrolatum grease |
WPASV13000-AA-94 | NPT 1 | Power is not necessary | Normally closed | White petrolatum grease |
WPASV15000-AA-92 | NPT 1 1/4 | Power is not necessary | Normally closed | White petrolatum grease |