Analog Lever Distance Sensor - ADS | #01710ECD


LOADING IMAGES
01710ECD

Analog Lever Distance Sensor - ADS | #01710ECD

ADS50 Analog Lever Sensor


Technical Specifications

  • Model Number: ADS50
  • Power Supply Voltage: 5 VDC
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Ingress Protection Rating: 66
  • Electrical Connection: DTM04
  • Housing Material: Glass-filled Nylon
  • Working Length: 1 inch
  • Mounting Hole Diameter: 5.8 mm
  • Signal Output: 0.5 to 4.5 VDC
  • Linearity: ±5%
  • Repeatability: ±1 %
  • Sensor Type: Linear Lever

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's ADS series delivers a proportional analog output over a linear range of one inch or approximately 35 degrees of motion.  The sensor utilizes solid state Hall Effect , non-contacting technology for trouble free operation and a high level of EMI immunity.  The sensors are very robust and able to withstand rugged applications.  The potted design combined with the sealed connector give the electronics for the ADS sensor IP66 protection for outdoor applications.  The mechanical features, including large actuator lever, provide for easy installation and removal, even in field conditions.

The Analog Lever Distance sensors are an ideal choice when replacing micro switches due to environmental or mechanical wear failures.

Markets:
• Agriculture Equipment
• Construction equipment
• Forestry equipment
• Industrial
• Material handling equipment
• Other mobile

Features/Benefits:
• Glass filled nylon body for corrosion resistance.
• SIngle package design.
• Potted electronics for IP67 rating.
• Analog output.
• Rotational angles up to 360 degrees

Applications:
• Boom and mast position
• Lever, pedal, and throttle position

Read More Show Less

CAD Drawings + Files

Part Number
01710ECD DWF IGS IPT PDF STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514