Aluminum Pumps – HD Series | #HD62AA1A22A


LOADING IMAGES
HD62AA1A22A

Aluminum Pumps – HD Series | #HD62AA1A22A

Parker’s Aluminum Pump HD Series fixed displacement gear pump offers high performance and high power density due to its aluminum construction.


Technical Specifications

  • Mounting Style: 2-Bolt SAE A
  • Shaft Seal Material: NBR
  • Rotation: CounterClockWise
  • Shaft Type: .750 Dia. Keyed w/1.56 extension
  • Pump Displacement (cu in/rev): .522 (8.55 cc/rev)
  • Porting: SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet
  • Overall Length (inch): 8.84 (224.536 mm)
  • Pressure Relief Setting (psig): n/a
  • Maximum Displacement: 1.84/0.641 inch3/rev, 30.18/10.5 cm3/rev
  • Media: n/a
  • Maximum Flow Rate: n/a
  • Maximum Operating Pressure: 2500 psi
  • Pump Type: Fixed, Gear
  • Body Material: Aluminum
  • Operating Pressure: up to 2500 psi, up to 172 bar
  • Flow Rate: n/a
  • Displacement: up to 30.18 cm3/rev, 1.84 inch3/rev
  • Product Type: Model HD Pump with aluminum bearing sleeve, fixed displacement
  • Operating Speed: 500 to 4000 RPM
  • Maximum Continuous Pressure: 2500.0 psi, 172.0 bar
  • Weight: 7 to 10 lb, 3.2 to 4.6 kg
  • Filter Efficiency Rating: Maintain SAE Class 4
  • Operating Temperature: -40 to 185 °F, -42 to 85 °C
  • For Fluid Type: Petroleum Based Fluids, Transmission Fluids, Mineral Oil
  • Maximum Kinematic Viscosity: Startup: 4000 SUS, 1000 SUS (Operating)
Safety Warning

Item Information

Parker’s Aluminum Pump HD Series fixed displacement gear pump offers high performance and high power density dues to its aluminum construction, making it an ideal selection for the Aerial, Agriculture, Construction, Forestry, Material Handling, and Turf Equipment markets.  It is available as a standard pump, a pump with a primary circuit relief valve.              
    
Markets:
• Aerial
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Turf Equipment
• Vocational & Municipal Equipment

Features/Benefits:
• Three-piece construction for distribution flexibility
• Aluminum pumping sections for light weight
• Journal bushings for long life
• Pressure balanced thrust blocks for high efficiency
• Multiple sections available

Applications:
• Power steering pumps – priority valves available
• Brake pump
• Hydraulic Power Unit
• Filter Cart Pump
• Transfer pump
• Lube pump

Technical Specifications – H Series front pump:
• Flows from 2.52 GPM to 7.7 GPM per 1000 rpm
• Sizes from 9.88 to 30.18 cc/rev (0.603 to 1.842 cir)
• Operating pressures up to 172 bar (2,500 psi)
• Speeds up to 4,000 rpm
• CW, and CCW pumps available
• SAE shafts, flanges and porting available

Technical Specifications – D Series rear pump:
• Flows from .48 GPM to 2.71 GPM per 1000 rpm
• Sizes from 1.87 to 10.5 cc/rev (0.114 to 0.641 cir)
• Operating pressures up to 172 bar (2,500 psi)
• Speeds up to 4,000 rpm
• CW, and CCW pumps available
• SAE shafts, flanges and porting available
• Valve options available:  Pressure relief.

Read More Show Less

CAD Drawings + Files

Part Number
HD62AA1A22A PDF

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688058