Aluminum Pumps – HD Series | Product Series

Filter by

    No filters selected

Shaft Seal Material

Rotation

Mounting Style

Shaft Type

Pump Displacement (cu in/rev)

Porting

Pressure Relief Setting (psig)

Overall Length (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Aluminum Pumps – HD Series

Aluminum Pumps – HD Series

Parker’s Aluminum Pump HD Series fixed displacement gear pump offers high performance and high power density due to its aluminum construction.

Technical Specifications

  • Operating Pressure: up to 2500 psi, up to 172 bar
  • Flow Rate: n/a
  • Displacement: up to 30.18 cm3/rev, up to 1.84 inch3/rev
  • Body Material: Aluminum
  • Drain Option: No
  • Charge Pump Included: No
  • Circuit Path: Open
  • Configuration: Piggyback
  • Control Method: Relief
  • Energy Recovery Capability: No
  • Filter Included: No
  • For Fluid Type: Standard Hydraulic Fluids, Phosphate-ester, Water-Glycol
  • Maximum Displacement: 30.18/10.5 cm3/rev, 1.84/0.641 inch3/rev
  • Maximum Flow Rate: n/a
  • Maximum Fluid Temperature: 80 °C, 176 °F
  • Minimum Fluid Temperature: -15 °C, 5 °F
  • Maximum Noise Level: n/a
  • Maximum Operating Pressure: 172 bar, 2500 psi
  • Radial Load Capacity: Consult Parker, Consult Parker
  • Maximum Operating Speed: 4000 RPM
  • Maximum Kinematic Viscosity: 7500 SUS
  • Minimum Kinematic Viscosity: 50 SUS
  • Weight: 4.54 kg (Max), 10 lb (Max)
  • Media: N/A, n/a
  • Mounting Option: SAE, ISO
  • Port Connection: SAE, NPT
  • Port Type: Straight Threaded
  • Port Location: Side Ports, Rear Ports
  • Pump Type: Gear, Fixed
  • Direction of Rotation: Clockwise, Counterclockwise
  • Sensor Type: n/a
  • Shaft Type: SAE, ISO
  • Thru-Drive Capability: No
Safety Warning

Full Product Description

Parker’s Aluminum Pump HD Series fixed displacement gear pump offers high performance and high power density dues to its aluminum construction, making it an ideal selection for the Aerial, Agriculture, Construction, Forestry, Material Handling, and Turf Equipment markets.  It is available as a standard pump, a pump with a primary circuit relief valve.              
    
Markets:
• Aerial
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Turf Equipment
• Vocational & Municipal Equipment

Features/Benefits:
• Three-piece construction for distribution flexibility
• Aluminum pumping sections for light weight
• Journal bushings for long life
• Pressure balanced thrust blocks for high efficiency
• Multiple sections available

Applications:
• Power steering pumps – priority valves available
• Brake pump
• Hydraulic Power Unit
• Filter Cart Pump
• Transfer pump
• Lube pump

Technical Specifications – H Series front pump:
• Flows from 2.52 GPM to 7.7 GPM per 1000 rpm
• Sizes from 9.88 to 30.18 cc/rev (0.603 to 1.842 cir)
• Operating pressures up to 172 bar (2,500 psi)
• Speeds up to 4,000 rpm
• CW, and CCW pumps available
• SAE shafts, flanges and porting available

Technical Specifications – D Series rear pump:
• Flows from .48 GPM to 2.71 GPM per 1000 rpm
• Sizes from 1.87 to 10.5 cc/rev (0.114 to 0.641 cir)
• Operating pressures up to 172 bar (2,500 psi)
• Speeds up to 4,000 rpm
• CW, and CCW pumps available
• SAE shafts, flanges and porting available
• Valve options available:  Pressure relief.

Related Documents

×
Products Shaft Seal Material Rotation Mounting Style Shaft Type Pump Displacement (cu in/rev) Porting Pressure Relief Setting (psig) Overall Length (inch)
HD62AA1A07A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .168 (2.76 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 8.28 (210.312 mm)
HD62AA1A09A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .210 (3.45 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 8.32 (211.328 mm)
HD62AA1A11A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .262 (4.29 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet n/a 8.40 (213.360 mm)
HD62AA1A14A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .329 (5.38 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet n/a 8.52 (216.408 mm)
HD62AA1A22A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .522 (8.55 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet n/a 8.84 (224.536 mm)
HD62AA1A27A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .641 (10.50 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet n/a 9.03 (229.362 mm)
HD62AA1A27AV FPM [FKM] CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .641 (10.50 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet n/a 9.03 (229.362 mm)
HD62AA2A05A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .114 (1.87 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet n/a 8.17 (207.518 mm)
HD62AA2A05D NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .114 (1.87 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet n/a 8.17 (207.518 mm)
HD62AA2A07A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .168 (2.76 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet n/a 8.28 (210.312 mm)
HD62AA2A09A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .210 (3.45 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet n/a 8.32 (211.328 mm)
HD62AA2A14A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .329 (5.38 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet n/a 8.52 (216.408 mm)
HD62AA2A14AV FPM [FKM] ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .329 (5.38 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet n/a 8.52 (216.408 mm)
HD62AA2A17A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .404 (6.62 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet n/a 8.64 (219.456 mm)
HD62AA2A17AV FPM [FKM] ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .404 (6.62 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet n/a 8.64 (219.456 mm)
HD62AA2A22A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .522 (8.55 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet n/a 8.84 (224.536 mm)
HD62AA2A27A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .641 (10.50 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet n/a 9.03 (229.362 mm)
HD62AA2A27AV FPM [FKM] ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .641 (10.50 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet n/a 9.03 (229.362 mm)
HD62AA2A27N175 NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .641 (10.50 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet 1750 psi 9.03 (229.362 mm)
HD62AA2A27N200 NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .641 (10.50 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet 2000 psi 9.03 (229.362 mm)
HD77AA1A05A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .114 (1.87 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet n/a 8.45 (214.630 mm)
HD77AA1A09A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .210 (3.45 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet n/a 8.60 (218.440 mm)
HD77AA1A14A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .329 (5.38 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet n/a 8.80 (223.520 mm)
HD77AA1A17A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .404 (6.62 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet n/a 8.92 (226.568 mm)
HD77AA1A22A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .522 (8.55 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet n/a 9.12 (231.648 mm)
HD77AA1A27A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .641 (10.50 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet n/a 9.31 (236.474 mm)
HD77AA2A05A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .114 (1.87 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet n/a 8.45 (214.630 mm)
HD77AA2A07A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .168 (2.76 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet n/a 8.56 (217.424 mm)
HD77AA2A09A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .210 (3.45 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet n/a 8.60 (218.440 mm)
HD77AA2A11A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .262 (4.29 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet n/a 8.68 (220.472 mm)
HD77AA2A14A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .329 (5.38 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet n/a 8.80 (223.520 mm)
HD77AA2A14N010 NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .329 (5.38 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet 100 psi 8.80 (223.520 mm)
HD77AA2A17A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .404 (6.62 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet n/a 8.92 (226.568 mm)
HD77AA2A17N175 NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .404 (6.62 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet 1750 psi 8.92 (226.568 mm)
HD77AA2A22A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .522 (8.55 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet n/a 9.12 (231.648 mm)
HD77AA2A27A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .641 (10.50 cc/rev) SAE Straight Thread: 1-5/16-12 Inlet x 7/8-14 Outlet n/a 9.31 (236.474 mm)
HD25AA1A05A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .114 (1.87 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 7.52 (191.008 mm)
HD25AA1A07A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .168 (2.76 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 7.63 (193.802 mm)
HD25AA1A09A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .210 (3.45 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 7.67 (194.818 mm)
HD25AA1A11A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .262 (4.29 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 7.75 (196.850 mm)
HD25AA1A11DV FPM [FKM] CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .262 (4.29 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - REAR n/a 7.75 (196.850 mm)
HD25AA1A14A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .329 (5.38 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 7.87 (199.898 mm)
HD25AA1A17A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .404 (6.62 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 7.99 (202.946 mm)
HD25AA1A17D NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .404 (6.62 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - REAR n/a 7.99 (202.946 mm)
HD25AA1A22A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .522 (8.55 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 8.19 (208.026 mm)
HD25AA1A27A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .641 (10.50 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 8.38 (212.852 mm)
HD25AA1A27AV FPM [FKM] CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .641 (10.50 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 8.38 (212.852 mm)
HD25AA2A05A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .114 (1.87 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 7.52 (191.008 mm)
HD25AA2A07A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .168 (2.76 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 7.63 (193.802 mm)
HD25AA2A09A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .210 (3.45 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 7.67 (194.818 mm)
HD25AA2A11AV FPM [FKM] ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .262 (4.29 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 7.75 (196.850 mm)
HD25AA2A11D NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .262 (4.29 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - REAR n/a 7.75 (196.850 mm)
HD25AA2A14A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .329 (5.38 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 7.87 (199.898 mm)
HD25AA2A17A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .404 (6.62 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 7.99 (202.946 mm)
HD25AA2A17AV FPM [FKM] ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .404 (6.62 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 7.99 (202.946 mm)
HD25AA2A17D NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .404 (6.62 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - REAR n/a 7.99 (202.946 mm)
HD25AA2A22A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .522 (8.55 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 8.19 (208.026 mm)
HD25AA2A27A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .641 (10.50 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 8.38 (212.852 mm)
HD31AA1A05A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .114 (1.87 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 7.63 (193.802 mm)
HD31AA1A07A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .168 (2.76 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 7.74 (196.596 mm)
HD31AA1A17A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .404 (6.62 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 8.10 (205.740 mm)
HD31AA1A22A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .522 (8.55 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 8.30 (210.820 mm)
HD31AA1A22N170 NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .522 (8.55 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - REAR w/Relief Valve 1700 psi 8.30 (210.820 mm)
HD31AA1A27A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .641 (10.50 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 8.49 (215.646 mm)
HD31AA1A27D NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .641 (10.50 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - REAR n/a 8.49 (215.646 mm)
HD31AA2A05A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .114 (1.87 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 7.63 (193.802 mm)
HD31AA2A07A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .168 (2.76 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 7.74 (196.596 mm)
HD31AA2A09A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .210 (3.45 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 7.78 (197.612 mm)
HD31AA2A11A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .262 (4.29 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 7.86 (199.644 mm)
HD31AA2A14A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .329 (5.38 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 7.98 (202.692 mm)
HD31AA2A17A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .404 (6.62 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 8.10 (205.740 mm)
HD31AA2A27A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .641 (10.50 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 8.49 (215.646 mm)
HD39AA1A05A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .114 (1.87 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 7.77 (197.358 mm)
HD39AA1A07A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .168 (2.76 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 7.88 (200.152 mm)
HD39AA1A11A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .262 (4.29 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 8.00 (203.200 mm)
HD39AA1A17A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .404 (6.62 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 8.24 (209.296 mm)
HD39AA1A17AV FPM [FKM] CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .404 (6.62 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 8.24 (209.296 mm)
HD39AA1A27A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .641 (10.50 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 8.63 (219.202 mm)
HD39AA2A05A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .114 (1.87 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 7.77 (197.358 mm)
HD39AA2A05N100 NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .114 (1.87 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - REAR w/Relief Valve 1000 psi 7.77 (197.358 mm)
HD39AA2A05N200 NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .114 (1.87 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - REAR w/Relief Valve 2000 psi 7.77 (197.358 mm)
HD39AA2A07A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .168 (2.76 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 7.88 (200.152 mm)
HD39AA2A09A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .210 (3.45 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 7.92 (201.168 mm)
HD39AA2A11D NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .262 (4.29 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - REAR n/a 8.00 (203.200 mm)
HD39AA2A11N010 NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .262 (4.29 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - REAR w/Relief Valve 100 psi 8.00 (203.200 mm)
HD39AA2A11N100 NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .262 (4.29 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - REAR w/Relief Valve 1000 psi 8.00 (203.200 mm)
HD39AA2A14A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .329 (5.38 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 8.12 (206.248 mm)
HD39AA2A17A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .404 (6.62 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 8.24 (209.296 mm)
HD39AA2A22A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .522 (8.55 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 8.44 (214.376 mm)
HD39AA2A27A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .641 (10.50 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 8.63 (219.202 mm)
HD49AA1A07A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .168 (2.76 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 8.06 (204.724 mm)
HD49AA1A14A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .329 (5.38 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 8.30 (210.820 mm)
HD49AA1A17A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .404 (6.62 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 8.42 (213.868 mm)
HD49AA1A22A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .522 (8.55 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 8.62 (218.948 mm)
HD49AA1A27A NBR CounterClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .641 (10.50 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 8.81 (223.774 mm)
HD49AA2A05A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .114 (1.87 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 7.95 (201.930 mm)
HD49AA2A05AV FPM [FKM] ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .114 (1.87 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 7.95 (201.930 mm)
HD49AA2A07A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .168 (2.76 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 8.06 (204.724 mm)
HD49AA2A07D NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .168 (2.76 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - REAR n/a 8.06 (204.724 mm)
HD49AA2A09A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .210 (3.45 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 8.10 (205.740 mm)
HD49AA2A11A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .262 (4.29 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 8.18 (207.772 mm)
HD49AA2A14A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .329 (5.38 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 8.30 (210.820 mm)
HD49AA2A17A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .404 (6.62 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 8.42 (213.868 mm)
HD49AA2A17D NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .404 (6.62 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - REAR n/a 8.42 (213.868 mm)
HD49AA2A27A NBR ClockWise 2-Bolt SAE A .750 Dia. Keyed w/1.56 extension .641 (10.50 cc/rev) UNF-2B SAE Straight Thread: 7/8-14 Inlet x 3/4-16 Outlet - SIDE n/a 8.81 (223.774 mm)

687PDC
688058