ALIGN Product Series for LC-MS Applications | #ALIGN-MG-WD


LOADING IMAGES
ALIGN-MG-WD

ALIGN Product Series for LC-MS Applications | #ALIGN-MG-WD

The ALIGN products are under bench, whisper quiet gas generators that feature smart controllers to meet a mass spectrometer's needs while reducing operating costs, instrument downtime, and safety hazards.


Technical Specifications

  • Current: 32A
  • Ingress Protection Rating: IP44
  • Input Voltage: 230 VAC
  • Current: 32 A
  • Height: 24.62 inch, 62.5 cm
  • Ingress Protection Rating: IP44
  • Weight: 333 lb, 151 kg
  • Division: Industrial Gas Filtration and Generation Division
  • Ambient Temperature: 60 to 85 °F, 16 to 29 °C
  • Outlet Port Size: 1/4 inch
  • Width: 23.74 inch, 60.3 cm
  • Flow Rate: 69 SLPM
  • Depth: 34.5 inch, 87.6 cm
  • Industry: Healthcare & Life Sciences
  • Port Type: NPT
  • Brand: Parker
  • Dew Point: -40 °F, -40 °C
  • Compressor Included: Yes
  • Inlet Pressure Rating: n/a
  • Specifications Met: CSA, IEC, EMC, UL, Tank is CRN / ASTM certified, CB
  • Application: Analytical Laboratory
  • Outlet Pressure Rating: 110 psig, 7.6 barg
  • Gas Type Generated: Nitrogen, Zero Air, Dry Air
  • Product Type: Nitrogen Gas Generator
  • Electrical Requirements: Yes
  • Input Voltage: 230 VAC
  • Technology: Filtration
Safety Warning

Item Information

Introducing the NEW Parker ALIGN™ Series of gas generators designed specifically for in-laboratory use, serving LC-MS/MS instruments. ALIGN™ generators are a total solution to providing the laboratory-grade gases required by mass spectrometers – plug-and-play systems that will perfectly meet the needs of the instrument.

ALIGN™ Series generators are state-of-the-art machines featuring the best energy efficiency and gas purity on the market. Smart controllers enable the generators to operate only as much as the instrument calls for, thereby conserving energy, reducing electric bills, eliminating unnecessary noise, and increasing the reliability of the entire system. The ALIGN™ platform features a low-profile and small footprint designed to fit under the shortest lab bench, leaving benchtop space available for other valuable instruments.

Any lab using analytical instruments can benefit from taking control of their gas supply, and the ALIGN line of generators offer several key advantages over delivered gas cylinders or dewars. On-site gas generation eliminates the safety hazards created by moving and storing high-pressure cylinders and prevents any potential contamination from outside personnel. Generators also eliminate worry about your supply chain, any variation in gas quality from tank to tank, and keep the most valuable employees focused on the most profitable work.

The ALIGN Series of gas generators are made in the USA in Haverhill, Massachusetts and are part of a portfolio continuing Parker’s long history of improving safety and sustainability in laboratories. The Haverhill plant is at 100% operation and Parker teams are dedicated to delivering best-in-class quality and customer service.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031