ALIGN Product Series for LC-MS Applications | Product Series

Filter by

    No filters selected

Input Voltage

Current

Ingress Protection Rating

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
ALIGN Product Series for LC-MS Applications

ALIGN Product Series for LC-MS Applications

The ALIGN products are under bench, whisper quiet gas generators that feature smart controllers to meet a mass spectrometer's needs while reducing operating costs, instrument downtime, and safety hazards.

Technical Specifications

  • Brand: Parker
  • Division: Industrial Gas Filtration and Generation Division
  • Industry: Healthcare & Life Sciences
  • Application: Analytical Laboratory
  • Technology: Filtration
  • Product Type: Nitrogen Gas Generator
  • Flow Rate: 69 SLPM
  • Gas Type Generated: Nitrogen, Zero Air, Dry Air
  • Outlet Port Size: 1/4 inch
  • Port Type: NPT
  • Electrical Requirements: Yes
  • Input Voltage: 230 VAC ± 15%, 1 Phase (Americas), 50/60 Hz
  • Current: 20 A, 32 A
  • Ambient Temperature: 60 to 85 °F, 16 to 29 °C
  • Inlet Pressure Rating: n/a
  • Outlet Pressure Rating: 110 psig, 7.6 barg
  • Specifications Met: CSA, IEC, UL, EMC, CB, Tank is CRN / ASTM certified
  • Weight: 333 lb, 151 kg
  • Height: 24.62 inch, 62.5 cm
  • Width: 23.74 inch, 60.3 cm
  • Depth: 34.5 inch, 87.6 cm
  • Compressor Included: Yes
  • Dew Point: -40 °F, -40 °C
  • Ingress Protection Rating: NEMA 6-20R, IP44
Safety Warning

Full Product Description

Introducing the NEW Parker ALIGN™ Series of gas generators designed specifically for in-laboratory use, serving LC-MS/MS instruments. ALIGN™ generators are a total solution to providing the laboratory-grade gases required by mass spectrometers – plug-and-play systems that will perfectly meet the needs of the instrument.

ALIGN™ Series generators are state-of-the-art machines featuring the best energy efficiency and gas purity on the market. Smart controllers enable the generators to operate only as much as the instrument calls for, thereby conserving energy, reducing electric bills, eliminating unnecessary noise, and increasing the reliability of the entire system. The ALIGN™ platform features a low-profile and small footprint designed to fit under the shortest lab bench, leaving benchtop space available for other valuable instruments.

Any lab using analytical instruments can benefit from taking control of their gas supply, and the ALIGN line of generators offer several key advantages over delivered gas cylinders or dewars. On-site gas generation eliminates the safety hazards created by moving and storing high-pressure cylinders and prevents any potential contamination from outside personnel. Generators also eliminate worry about your supply chain, any variation in gas quality from tank to tank, and keep the most valuable employees focused on the most profitable work.

The ALIGN Series of gas generators are made in the USA in Haverhill, Massachusetts and are part of a portfolio continuing Parker’s long history of improving safety and sustainability in laboratories. The Haverhill plant is at 100% operation and Parker teams are dedicated to delivering best-in-class quality and customer service.

Related Documents

×
Products Input Voltage Current Ingress Protection Rating
ALIGN-MG-NA 230 VAC ± 15%, 1 Phase (Americas), 50/60 Hz 20A NEMA 6-20R
ALIGN-MG-WD 230 VAC 32A IP44
ALIGN-MG-JA 230 VAC 20A NEMA 6-20R

687PDC
688031