GOLD LABEL® Aircraft Fueling Hose, Series 7775 | #7775-1500


LOADING IMAGES
7775-1500

GOLD LABEL® Aircraft Fueling Hose, Series 7775 | #7775-1500 OBSOLETE

This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Maximum Working Pressure (psi): 150
  • Hose I.D. (inch): 1-1/2
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Color: Black
  • Cover Material: Conductive, Nitrile, Static
  • Application: Petroleum Aircraft Fueling
  • Media: Fuels (Avgas, Jet Fuel) - Check fuel type with our catalogue chart., Fuels (Jet fuel) Check fuel type with our catalogue chart.
  • Specifications Met: API 1529, Type C, Grade 1, NFPA 407:2007
  • Inside Diameter: 1-1/2 inch, 38.1 mm
  • Hose Reinforcement Material: 4 Plies of Textile
  • Package Type: Coil
  • Outside Diameter: 2.190 inch, 55.6 mm
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Structure: Wrapped
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Weight: 1.07 lb/ft, 1.59 kg/m
  • Minimum Bend Radius: 15 inch, 381 mm
  • Maximum Operating Pressure: 150 psi, 10.3 bar
  • Length per Package: 200 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7775 Gold Label Aircraft Fueling Hose provides excellent service across a wide variety of low pressure aircraft fueling applications. The hose is flexible for truck-mounted reel service and provides easy handling for the operator. The hose will not contaminate product being conveyed; the cover dissipates static electrical charge for operator safety, and is resistant to abrasion, oil and weathering for maximum performance. Series 7775 is available in optional 200-foot continuous lengths, providing excellent versatility for order fulfillment/application opportunities.  

Markets:
• Aviation

Features/Benefits:
• Tube: Black premium nitrile for fuel compatibility to 180°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black nitrile for resistance to abrasion, oil and weathering.

Applications:
- media
• Aviation fuels
• Avgas
• Jet Fuel
- usage
• Loading
• Ground service equipment
• Commercial, general, metropolitan, municipal and private airports

Safety/Technical:
• Design Factor: 4:1
• Hydrostatically tested and certified hose assemblies to 300 psi available only from Parker Select Hose Assembly Fabricators.

Industry Standards:
• EI 1529:2006, Type C, Grade 1
• NFPA 407:2007

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583