GOLD LABEL® Aircraft Fueling Hose, Series 7775 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
GOLD LABEL® Aircraft Fueling Hose, Series 7775

GOLD LABEL® Aircraft Fueling Hose, Series 7775 OBSOLETE

This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Color: Black
  • Cover Material: Conductive, Nitrile, Static
  • Media: Fuels - Check fuel type with our catalogue chart.
  • Application: Fuel Transfer
  • Specifications Met: API IP, NFPA
  • Inside Diameter: 3/4 to 1-1/2 inch, 19.1 to 38.1 mm
  • Maximum Operating Pressure: 1 MPa, 150 psi, 10.3 bar
  • Hose Reinforcement Material: 2 or 4 Plies of Textile
  • Package Type: Coil
  • Outside Diameter: 1.6 to 2.2 inch, 41.4 to 55.6 mm
  • Minimum Bend Radius: 7.5 to 15 inch, 190.5 to 381 mm
  • Nominal Hose Inside Diameter: 20 to 40 mm
  • Size: -12 to -24
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Structure: Wrapped
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Weight: 0.69 to 1.07 lb/ft, 1.03 to 1.59 kg/m
  • Length per Package: 200 ft
Safety Warning

Full Product Description

Parker's Series 7775 Gold Label Aircraft Fueling Hose provides excellent service across a wide variety of low pressure aircraft fueling applications. The hose is flexible for truck-mounted reel service and provides easy handling for the operator. The hose will not contaminate product being conveyed; the cover dissipates static electrical charge for operator safety, and is resistant to abrasion, oil and weathering for maximum performance. Series 7775 is available in optional 200-foot continuous lengths, providing excellent versatility for order fulfillment/application opportunities.  

Markets:
• Aviation

Features/Benefits:
• Tube: Black premium nitrile for fuel compatibility to 180°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black nitrile for resistance to abrasion, oil and weathering.

Applications:
- media
• Aviation fuels
• Avgas
• Jet Fuel
- usage
• Loading
• Ground service equipment
• Commercial, general, metropolitan, municipal and private airports

Safety/Technical:
• Design Factor: 4:1
• Hydrostatically tested and certified hose assemblies to 300 psi available only from Parker Select Hose Assembly Fabricators.

Industry Standards:
• EI 1529:2006, Type C, Grade 1
• NFPA 407:2007

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
7775-0750 3/4 150
7775-1000 1 150
7775-1250 1-1/4 150
7775-1500 1-1/2 150

687PDC
687583