Air Oil Cooler with DC Motor - ULDC Series - (Americas) | #ULDC-003-A-175SW


LOADING IMAGES
ULDC-003-A-175-SW

Air Oil Cooler with DC Motor - ULDC Series - (Americas) | #ULDC-003-A-175SW

ULDC-003 Air Oil Cooler with DC Motor


Technical Specifications

  • Motor Type: 12 VDC
  • Bypass Options: No Bypass
  • Thermoswitch: 175°F
  • Size: ULDC-003
  • Flow Rate: 28.0 Gal/min, 106.0 L/min
  • Maximum Cooling Capacity: 4.1 HP, 3.1 kW
  • Input Voltage: 12 VDC
  • Height: 8.9 inch, 226.1 mm
  • Length: 9.6 inch, 243.8 mm
  • Width: 5.9 inch, 149.9 mm
  • Port Size: 1 inch (#16)
  • Connection Thread Size: 1-5/16"-12 inch
  • Specifications Met: n/a
  • Maximum Operating Pressure: 300 psi, 20.7 bar
  • Maximum Fluid Temperature: 250 °F, 121 °C
  • For Fluid Type: Mineral Oil, Oil/Water Emulsion, Water Glycol, Phosphate Ester
  • Materials of Construction: Aluminum (Cooler Core), Glass Fiber Reinforced Polypropylene (Fan Blades/Guard), Steel (Fan Housing/Other Parts), Electrostatically Powder-Coated Surface Treatment
  • Motor Power Output Rating: 0.13 HP
  • Weight: 11 lb, 5 kg
  • Noise Level: 68 dBA
Safety Warning

Item Information

Air Oil Cooler with DC Motor, Size 003, 12 VDC, 175F thermal switch, No bypass

Read More Show Less

CAD Drawings + Files

Part Number
ULDC-003-A-175SW STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687399