Air Oil Cooler with AC Motor - ULAC Series - (Americas) | #ULAC-200KQ-160SW


LOADING IMAGES
ULAC-200K-Q-160-SW

Air Oil Cooler with AC Motor - ULAC Series - (Americas) | #ULAC-200KQ-160SW

ULAC-200K Air Oil Cooler with AC Motor


Technical Specifications

  • Bypass Options: None
  • Switch Option: 160
  • Motor Type: Three Phase, 575V, 60 Hz
  • Size: ULAC-200K
  • Flow Rate: 264 Gal/min, 999.2 L/min
  • Maximum Cooling Capacity: 406 HP, 303 kW
  • Motor Type: 3
  • Frequency: 60 Hz
  • Input Voltage: 575 VAC
  • Height: 64.2 inch, 1630.7 mm
  • Length: 59.4 inch, 1508.8 mm
  • Width: 41.5 inch, 1054.1 mm
  • Port Size: Code 61 SAE 2" Flange
  • Connection Thread Size: n/a
  • Specifications Met: UL, CSA and CE Available on Motor
  • Maximum Operating Pressure: 300 psi, 20.7 bar
  • Maximum Fluid Temperature: 250 °F, 121 °C
  • For Fluid Type: Mineral Oil, Oil/Water Emulsion, Water Glycol, Phosphate Ester
  • Materials of Construction: Aluminum (Cooler Core), Glass Fiber Reinforced Polypropylene/Aluminum (Fan Blades/Hub), Steel (Fan Housing/Fan Guard/Other Parts), Electrostatically Powder-Coated Surface Treatment
  • Motor Power Output Rating: 15.0 HP
  • Weight: 1030 lb, 467.1 kg
  • Noise Level: 93 dBA
Safety Warning

Item Information

Air Oil Cooler with AC Motor, Size 200K, Three Phase, 575V, 60 Hz, 160F thermal switch, No bypass

Read More Show Less

CAD Drawings + Files

Part Number
ULAC-200KQ-160SW STP

Ok

x

Related Documents

Selector Guides
Cooler Sizing Software
Product Demos & Tutorials
Air Oil Cooler Technology Overview
Literature and Reference Materials
Installation and Servicing Instructions ULAC Series
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687399