Air Oil Cooler with AC Motor - ULAC Series - (Americas) | #ULAC-058GM-160SB


LOADING IMAGES
ULAC-058G-M-160-SB

Air Oil Cooler with AC Motor - ULAC Series - (Americas) | #ULAC-058GM-160SB

ULAC-058G Air Oil Cooler with AC Motor


Technical Specifications

  • Switch Option: 160
  • Bypass Options: 65 psi Integrated Pressure Bypass
  • Motor Type: Three Phase, 190/380V 50 Hz, 208-230/460V 60 Hz
  • Size: ULAC-058G
  • Flow Rate: 106 Gal/min, 401.2 L/min
  • Maximum Cooling Capacity: 122 HP, 91.3 kW
  • Motor Type: 3
  • Frequency: 50/60 Hz
  • Input Voltage: 190/380 VAC @ 50 Hz, 208-230/460 VAC @ 60 Hz
  • Height: 35.4 inch, 899.2 mm
  • Length: 34.2 inch, 868.7 mm
  • Width: 29.9 inch, 759.5 mm
  • Port Size: 1-1/2 inch (#24)
  • Connection Thread Size: 1-7/8"-12 inch
  • Specifications Met: UL, CSA and CE Available on Motor
  • Maximum Operating Pressure: 300 psi, 20.7 bar
  • Maximum Fluid Temperature: 250 °F, 121 °C
  • For Fluid Type: Mineral Oil, Oil/Water Emulsion, Water Glycol, Phosphate Ester
  • Materials of Construction: Aluminum (Cooler Core), Glass Fiber Reinforced Polypropylene/Aluminum (Fan Blades/Hub), Steel (Fan Housing/Fan Guard/Other Parts), Electrostatically Powder-Coated Surface Treatment
  • Motor Power Output Rating: 5.0 HP
  • Weight: 264 lb, 119.7 kg
  • Noise Level: 90 dBA
Safety Warning

Item Information

Air Oil Cooler with AC Motor, Size 058G, Three Phase, 190/380V 50 Hz, 208-230/460V 60 Hz, 160F thermal switch, 65 psi External Hose Bypass

Read More Show Less

CAD Drawings + Files

Part Number
ULAC-058GM-160SB STP

Ok

x

Related Documents

Compliance, Certifications & Safety
ULAC ULDC Safety Information
Selector Guides
Cooler Sizing Software
Literature and Reference Materials
Installation and Servicing Instructions
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687399