Air Oil Cooler with AC Motor - ULAC Series - (Americas) | #ULAC-007BM-120SW


LOADING IMAGES
ULAC-007B-M-120-SW

Air Oil Cooler with AC Motor - ULAC Series - (Americas) | #ULAC-007BM-120SW

ULAC-007B Air Oil Cooler with AC Motor


Technical Specifications

  • Bypass Options: None
  • Switch Option: 120
  • Motor Type: Three Phase, 190/380V 50 Hz, 208-230/460V 60 Hz
  • Size: ULAC-007B
  • Flow Rate: 33 Gal/min, 124.9 L/min
  • Maximum Cooling Capacity: 12 HP, 9.5 kW
  • Motor Type: 3
  • Frequency: 50/60 Hz
  • Input Voltage: 190/380 VAC @ 50 Hz, 208-230/460 VAC @ 60 Hz
  • Height: 15.6 inch, 396.2 mm
  • Length: 14.4 inch, 365.8 mm
  • Width: 19.8 inch, 502.9 mm
  • Port Size: 1 inch (#16)
  • Connection Thread Size: 1-5/16"-12 inch
  • Specifications Met: UL, CSA and CE Available on Motor
  • Maximum Operating Pressure: 300 psi, 20.7 bar
  • Maximum Fluid Temperature: 250 °F, 121 °C
  • For Fluid Type: Mineral Oil, Oil/Water Emulsion, Water Glycol, Phosphate Ester
  • Materials of Construction: Aluminum (Cooler Core), Glass Fiber Reinforced Polypropylene/Aluminum (Fan Blades/Hub), Steel (Fan Housing/Fan Guard/Other Parts), Electrostatically Powder-Coated Surface Treatment
  • Motor Power Output Rating: 0.5 HP
  • Weight: 33 lb, 15 kg
  • Noise Level: 69 dBA
Safety Warning

Item Information

Air Oil Cooler with AC Motor, Size 007B, Three Phase, 190/380V 50 Hz, 208-230/460V 60 Hz, 120F thermal switch, No bypass

Read More Show Less

CAD Drawings + Files

Part Number
ULAC-007BM-120SW STP

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687399