AIR OIL COOLER WITH AC MOTOR - LAC SERIES(AP) | #5836016001.


LOADING IMAGES
5836016001.

AIR OIL COOLER WITH AC MOTOR - LAC SERIES(AP) | #5836016001.

Model: LAC2-016-4-D-00-000-0-0


Technical Specifications

  • Series Type: LAC2
  • Motor Type: D - 230/400V 50Hz & 460V 60Hz - IE2
  • Switch Option: 00 - None
  • Bypass Options: 000 - Standard
  • Dust Cap Option: 0 - No guard
  • Special Options: 0 - Standard
  • Motor Pole Count: 4
  • Size: 16
  • Flow Rate: 200 L/min
  • Maximum Cooling Capacity: 0.6 kW/°C
  • For Fluid Type: Mineral Oil, Water Glycol
  • Maximum Fluid Temperature: 110 °C
  • Maximum Operating Pressure: 14 bar
  • Motor Power Output Rating: 0.37 kW
  • Port Size: G1 inch
  • Noise Level: 70 dBA
  • Height: 526 mm
  • Width: 496 mm
  • Depth: 550 mm
  • Weight: 24 kg
Safety Warning

Item Information

The Parker LAC air oil cooler series offers a reliable and efficient cooling system with the additional benefits of short lead times. With its simple and robust design and wide selection of accessories this range will suit all industrial applications with a high voltage electric source.

The Parker LAC air oil cooler is quiet in operation and offers a low pressure drop and high cooling capacity. It has a single-phase or three-phase AC-motor and is also available in two special versions:
• With ATEX approval for use in potentially explosive atmospheres above ground (LAC-X series)
• With extra corrosion protection, for use in marine/offshore applications (LAC-M series)

The LAC size 200, which is unique on the market offers a cooling capacity of 300 kW at an estimated temperature difference of 40°C.

Markets:
• Oil and Gas
• Industrial
• Mobile
• Renewable Energy

Features/Benefits:
• Quiet fan and fan motor.
• Efficient and robust design which extends operating lifetime and reduces service and maintenance costs
• Cooler matrix with low pressure drop and high cooling capacity.
• Easy to maintain and easy to retrofit in many applications.

The correct working temperature produces a number of economic and environmental benefits:
• The hydraulic system’s useful life is extended.
• The oil’s useful life is extended.
• The hydraulic system’s availability increases – more operating time and fewer shutdowns.
• Service and repair costs are reduced
• High efficiency level maintained in continuous operation – the system’s efficiency falls if the temperature exceeds the ideal working temperature.

Applications:
• Power Units
• Lubrication Systems
• Marine Cranes
• Presses
• Wind Power

We have included a small selection of part numbers, for more options please download the LAC air oil cooler brochure or contact your local Parker sales office. Cooler product selector software to view 3D Models, product literature and sizing software is also available. You can also download our Cooler Sizing Software to select a cooler (in the Product Support tab).

Previously branded as Oiltech and Olaer.

Read More Show Less

CAD Drawings + Files

Part Number
5836016001. PDF STP

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
K38849