Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Suitable for most Industrial applications, the LAC air oil cooler series offers an efficient and robust design and is available in a range of cooling capacities from 1kW to 300 kW. Please use the sizing software for proper cooler sizing.
Products | Series Type | Size | Motor Pole Count | Motor Type | Switch Option | Bypass Options | Dust Cap Option | Special Options |
---|---|---|---|---|---|---|---|---|
5836011001 | LAC2 | 11 | 4 | D - 230/400V 50Hz & 460V 60Hz - IE2 | 50 - 50°C | 000 - Standard | 0 - No guard | 0 - Standard |
5836011004. | LAC2 | 11 | 4 | D - 230/400V 50Hz & 460V 60Hz - IE2 | 00 - None | 000 - Standard | 0 - No guard | 0 - Standard |
5836016001. | LAC2 | 16 | 4 | D - 230/400V 50Hz & 460V 60Hz - IE2 | 00 - None | 000 - Standard | 0 - No guard | 0 - Standard |
5836016003 | LAC2 | 16 | 4 | D - 230/400V 50Hz & 460V 60Hz - IE2 | 50 - 50°C | 000 - Standard | 0 - No guard | 0 - Standard |
5836016006 | LAC2 | 16 | 4 | D - 230/400V 50Hz & 460V 60Hz - IE2 | 00 - None | S50 - 5 bar built-in pressure-controlled bypass, single-pass cooler matrix | 0 - No guard | 0 - Standard |
5836016016 | LAC2 | 16 | 6 | D - 230/400V 50Hz & 460V 60Hz - IE2 | 00 - None | 000 - Standard | 0 - No guard | 0 - Standard |
5836023001 | LAC2 | 23 | 4 | D - 230/400V 50Hz & 460V 60Hz - IE2 | 50 - 50°C | 000 - Standard | 0 - No guard | 0 - Standard |
5836023003. | LAC2 | 23 | 4 | D - 230/400V 50Hz & 460V 60Hz - IE2 | 00 - None | 000 - Standard | 0 - No guard | 0 - Standard |
5836023995 | LAC2 | 23 | 4 | D - 230/400V 50Hz & 460V 60Hz - IE2 | 50 - 50°C | 000 - Standard | D - Dust guard | 0 - Standard |
5836023006 | LAC2 | 23 | 6 | D - 230/400V 50Hz & 460V 60Hz - IE2 | 00 - None | 000 - Standard | 0 - No guard | 0 - Standard |
5826033993 | LAC | 33 | 4 | A - 230/400V 50Hz - IE2 | 50 - 50°C | 000 - Standard | P - Dust and stone guard | 0 - Standard |
5826033011 | LAC | 33 | 4 | A - 230/400V 50Hz - IE2 | 50 - 50°C | S50 - 5 bar built-in pressure-controlled bypass, single-pass cooler matrix | 0 - No guard | 0 - Standard |
5826033017 | LAC | 33 | 4 | A - 230/400V 50Hz - IE2 | 00 - None | 000 - Standard | 0 - No guard | 0 - Standard |
5826033022 | LAC | 33 | 4 | A - 230/400V 50Hz - IE2 | 00 - None | S50 - 5 bar built-in pressure-controlled bypass, single-pass cooler matrix | 0 - No guard | 0 - Standard |
5826033031 | LAC | 33 | 4 | B - 460V 60Hz - IE2 | 00 - None | 000 - Standard | 0 - No guard | 0 - Standard |
5826033044 | LAC | 33 | 4 | B - 460V 60Hz - IE2 | 50 - 50°C | 000 - Standard | 0 - No guard | 0 - Standard |
5826033982 | LAC | 33 | 4 | A - 230/400V 50Hz - IE2 | 50 - 50°C | 000 - Standard | 0 - No guard | 0 - Standard |
5826033019 | LAC | 33 | 6 | A - 230/400V 50Hz - IE2 | 00 - None | 000 - Standard | 0 - No guard | 0 - Standard |
5826033980 | LAC | 33 | 6 | A - 230/400V 50Hz - IE2 | 50 - 50°C | 000 - Standard | 0 - No guard | 0 - Standard |
5826033987 | LAC | 33 | 6 | A - 230/400V 50Hz - IE2 | 00 - None | 000 - Standard | D - Dust guard | 0 - Standard |
5826044009 | LAC | 44 | 4 | A - 230/400V 50Hz - IE2 | 00 - None | 000 - Standard | 0 - No guard | 0 - Standard |
5826044016 | LAC | 44 | 4 | B - 460V 60Hz - IE2 | 00 - None | 000 - Standard | 0 - No guard | 0 - Standard |
5826044897 | LAC | 44 | 4 | A - 230/400V 50Hz - IE2 | 00 - None | 000 - Standard | D - Dust guard | 0 - Standard |
5826044985 | LAC | 44 | 4 | A - 230/400V 50Hz - IE2 | 50 - 50°C | 000 - Standard | 0 - No guard | 0 - Standard |
5826044982 | LAC | 44 | 4 | A - 230/400V 50Hz - IE2 | 00 - None | S50 - 5 bar built-in pressure-controlled bypass, single-pass cooler matrix | 0 - No guard | 0 - Standard |
5826044007 | LAC | 44 | 6 | A - 230/400V 50Hz - IE2 | 00 - None | S50 - 5 bar built-in pressure-controlled bypass, single-pass cooler matrix | 0 - No guard | 0 - Standard |
5826044015 | LAC | 44 | 6 | A - 230/400V 50Hz - IE2 | 00 - None | 000 - Standard | 0 - No guard | 0 - Standard |
5826056040 | LAC | 56 | 4 | A - 230/400V 50Hz - IE2 | 00 - None | 000 - Standard | 0 - No guard | 0 - Standard |
5826056987 | LAC | 56 | 4 | A - 230/400V 50Hz - IE2 | 50 - 50°C | 000 - Standard | 0 - No guard | 0 - Standard |
5826056007 | LAC | 56 | 6 | A - 230/400V 50Hz - IE2 | 00 - None | 000 - Standard | 0 - No guard | 0 - Standard |
5826056008 | LAC | 56 | 6 | A - 230/400V 50Hz - IE2 | 00 - None | S50 - 5 bar built-in pressure-controlled bypass, single-pass cooler matrix | 0 - No guard | 0 - Standard |
5826058001 | LAC | 58 | 4 | A - 230/400V 50Hz - IE2 | 00 - None | 000 - Standard | 0 - No guard | 0 - Standard |
5826058002 | LAC | 58 | 6 | A - 230/400V 50Hz - IE2 | 00 - None | 000 - Standard | 0 - No guard | 0 - Standard |
5826058012 | LAC | 58 | 6 | A - 230/400V 50Hz - IE2 | 50 - 50°C | 000 - Standard | 0 - No guard | 0 - Standard |
5826076011 | LAC | 76 | 6 | A - 230/400V 50Hz - IE2 | 00 - None | S50 - 5 bar built-in pressure-controlled bypass, single-pass cooler matrix | 0 - No guard | 0 - Standard |
5826076014 | LAC | 76 | 6 | A - 230/400V 50Hz - IE2 | 00 - None | 000 - Standard | 0 - No guard | 0 - Standard |
5826078015 | LAC | 78 | 6 | A - 230/400V 50Hz - IE2 | 00 - None | S50 - 5 bar built-in pressure-controlled bypass, single-pass cooler matrix | 0 - No guard | 0 - Standard |
5826078004 | LAC | 78 | 8 | B - 460V 60Hz - IE2 | 00 - None | 000 - Standard | 0 - No guard | 0 - Standard |
5826110011 | LAC | 110 | 6 | A - 230/400V 50Hz - IE2 | 00 - None | S50 - 5 bar built-in pressure-controlled bypass, single-pass cooler matrix | 0 - No guard | 0 - Standard |
5826110014 | LAC | 110 | 6 | A - 230/400V 50Hz - IE2 | 00 - None | 000 - Standard | 0 - No guard | 0 - Standard |
5826110015 | LAC | 110 | 6 | B - 460V 60Hz - IE2 | 00 - None | 000 - Standard | 0 - No guard | 0 - Standard |
5826112002 | LAC | 112 | 6 | A - 230/400V 50Hz - IE2 | 00 - None | 000 - Standard | 0 - No guard | 0 - Standard |
5826112986 | LAC | 112 | 6 | B - 460V 60Hz - IE2 | 00 - None | 000 - Standard | 0 - No guard | 0 - Standard |
5826112005 | LAC | 112 | 8 | B - 460V 60Hz - IE2 | 00 - None | 000 - Standard | 0 - No guard | 0 - Standard |
5826113009 | LAC | 113 | 6 | A - 230/400V 50Hz - IE2 | 00 - None | 000 - Standard | 0 - No guard | 0 - Standard |
5826113011 | LAC | 113 | 6 | A - 230/400V 50Hz - IE2 | 00 - None | S50 - 5 bar built-in pressure-controlled bypass, single-pass cooler matrix | 0 - No guard | 0 - Standard |
5826200001 | LAC | 200 | 6 | A - 230/400V 50Hz - IE2 | 00 - None | 000 - Standard | 0 - No guard | 0 - Standard |