Thermoswitch for Air Oil Coolers - (Americas) | #ATS-GF-C120


LOADING IMAGES
ATS-GF-C120

Thermoswitch for Air Oil Coolers - (Americas) | #ATS-GF-C120

Temperature Switch, 117° F Closing Temperature


Technical Specifications

  • Closing Temperature (F): 117° F
  • Switch Closing Temperature: 47.2 °C
  • Switch Opening Temperature: 97 °F, 36.1 °C
  • Continuous Output Current Rating: 10 A at 12 VDC, 5 A at 24 VDC, 10 A at 240 VAC
  • Ingress Protection Rating: IP65
  • Electrical Contact: Normally Open (NO)
  • Connection Type: PG09 Plug Connector

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Temperature Switch, Normally Open (NO) Contact, 117° F Closing Temperature, 97° F Opening Temperature

Read More Show Less

CAD Drawings + Files

Part Number
ATS-GF-C120 STP

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687399