Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
To ensure precise temperature control and working conditions of a hydraulic system, Parker temperature switches should be installed to control the motor (AC or DC) on air oil coolers. The switches can also be used to alarm excessive fluid temperature.
California Residents: Prop-65 Warning
Products | Closing Temperature (F) |
---|---|
ATS-GF-C100 | 100° F |
ATS-GF-C120 | 117° F |
ATS-GF-C140 | 140° F |
ATS-GF-C160 | 158° F |
ATS-GF-C175 | 176° F |