Complete Air Oil Cooler System with AC Motor - ULOC Series - (Americas) | #ULOC-011D-M-A-SW


LOADING IMAGES
ULOC-011D-M-A-SW

Complete Air Oil Cooler System with AC Motor - ULOC Series - (Americas) | #ULOC-011D-M-A-SW

ULOC-011D Air Oil Cooler System with AC Motor


Technical Specifications

  • Pump Size: 6.3 gpm
  • Bypass Options: No bypass
  • Motor Type: Three Phase, 190/380V 50 Hz, 208-230/460V 60 Hz
  • Size: Size 011D
  • Flow Rate: 6.3 Gal/min, 23.8 L/min
  • Maximum Cooling Capacity: 13.2 HP, 9.8 kW
  • Maximum Operating Pressure: 300 psi, 20.7 bar
  • Maximum Fluid Temperature: 250 °F, 121 °C
  • Motor Type: Three Phase
  • Input Voltage: 190/380 VAC @ 50 Hz, 208-230/460 VAC @ 60 Hz
  • Frequency: 50/60 Hz
  • Motor Power Output Rating: 1 HP
  • Specifications Met: UL, CSA and CE Available on Motor
  • Height: 18.5 inch, 469.9 mm
  • Length: 17.3 inch, 439.4 mm
  • Width: 27 inch, 685.8 mm
  • Port Size: 1 inch (#16)
  • Connection Thread Size: 1-5/16"-12 inch
  • Weight: 77 lb, 34.9 kg
  • Noise Level: 74 dBA
  • For Fluid Type: Mineral Oil, Oil/Water Emulsion, Water Glycol, Phosphate Ester
  • Materials of Construction: Aluminum (Cooler Core), Glass Fiber Reinforced Polypropylene (Fan Blades/Guard), Steel (Fan Housing/Other Parts), Electrostatically Powder-Coated Surface Treatment

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Air Oil Cooling System with AC Motor, Size 011D, Three Phase, 190/380V 50 Hz, 208-230/460V 60 Hz, 6.3 gpm, No bypass

Read More Show Less

CAD Drawings + Files

Part Number
ULOC-011D-M-A-SW STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687399