Complete Air Oil Cooler System with AC Motor - ULOC Series - (Americas) | #ULOC-007D-W-A-SB


LOADING IMAGES
ULOC-007D-W-A-SB

Complete Air Oil Cooler System with AC Motor - ULOC Series - (Americas) | #ULOC-007D-W-A-SB

ULOC-007D Air Oil Cooler System with AC Motor


Technical Specifications

  • Pump Size: 6.3 gpm
  • Bypass Options: 65 psi External Hose Bypass
  • Motor Type: No motor
  • Size: Size 007D
  • Flow Rate: 6.3 Gal/min, 23.8 L/min
  • Maximum Cooling Capacity: 8.5 HP, 6.4 kW
  • Maximum Operating Pressure: 300 psi, 20.7 bar
  • Maximum Fluid Temperature: 250 °F, 121 °C
  • Motor Type: Three Phase
  • Input Voltage: n/a
  • Frequency: n/a
  • Motor Power Output Rating: 1 HP
  • Specifications Met: UL, CSA and CE Available on Motor
  • Height: 15.6 inch, 396.2 mm
  • Length: 14.4 inch, 365.8 mm
  • Width: 26.1 inch, 662.9 mm
  • Port Size: 1 inch (#16)
  • Connection Thread Size: 1-5/16"-12 inch
  • Weight: 66 lb, 29.9 kg
  • Noise Level: 71 dBA
  • For Fluid Type: Mineral Oil, Oil/Water Emulsion, Water Glycol, Phosphate Ester
  • Materials of Construction: Aluminum (Cooler Core), Glass Fiber Reinforced Polypropylene (Fan Blades/Guard), Steel (Fan Housing/Other Parts), Electrostatically Powder-Coated Surface Treatment
Safety Warning

Item Information

Air Oil Cooling System with AC Motor, Size 007D, Three Phase, 575V, 60 Hz, 6.3 gpm, 65 psi External Hose Bypass

Read More Show Less

CAD Drawings + Files

Part Number
ULOC-007D-W-A-SB STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687399