Refrigerant/Air Conditioning Constant Working Pressure Hose 500 PSI – 285 Hose | #285-14


LOADING IMAGES
285-14

Refrigerant/Air Conditioning Constant Working Pressure Hose 500 PSI – 285 Hose | #285-14

Parker's 285 hose was designed to deliver consistency and reliability with a constant working pressure of 500 PSI in all sizes for air conditioning systems.


Technical Specifications

  • Hose I.D. (size): -14
  • Weight: 0.36 kg/m, 0.24 lb/ft
  • Hose Reinforcement Material: Textile
  • Inside Diameter: 3/4 inch, 19 mm
  • Nominal Hose Inside Diameter: 19 mm
  • Outside Diameter: 1.08 inch, 27,4 mm
  • Compatible Fitting: Factory made hose assemblies only
  • Hose Inner Tube Material: Synthetic Rubber with Nylon Barrier
  • Minimum Bend Radius: 3.50 inch, 89 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's 285 hose was designed to deliver consistency and reliability with a constant working pressure of 500 PSI in all sizes for air conditioning systems. The 285 hose is designed, built, and tested to meet SAE J3062 and J2064 Type C performance specifications. Sizes range from 3/16” to 5/8” in diameter and provide constant pressure capabilities for the rigorous requirements of bus and transit applications.



Markets:

• Transportation



Features/Benefits:

• 500 PSI constant working pressure in all sizes

• Built for a long service life

• Resists moisture ingression

• Parkrimp compatible

• Excellent effusion rate



Applications:

• Refrigerant



Compatible Fittings:

• 26 series fittings (-14 not approved with 26 series and only available in factory made hose assemblies)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583