Transportation Air Brake Hose 450-500 PSI - 293 Hose | #293-10


LOADING IMAGES
293-10

Transportation Air Brake Hose 450-500 PSI - 293 Hose | #293-10

Parker’s 293 hose is a transportation air brake hose that has a pressure range of 450-500 PSI and is reinforced with one fiber braid making it excellent for rugged transportation applications.


Technical Specifications

  • Hose I.D. (size): -10
  • Weight: 0.30 kg/m, 0.2 lb/ft
  • Hose Reinforcement Material: Braid of Fiber, 1 Braid of Fiber
  • Cover Color: Black with Gold and Teal accent
  • Media: Coolants, Fuels - Check fuel type with our catalogue chart., Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: D.O.T. FMVSS 106, Class AI Air Brake, SAE J1402, Class AI
  • Compatible Fitting: 26 Series, 21 Series, 23 Series
  • Inside Diameter: 1/2 inch, 12.5 mm
  • Nominal Hose Inside Diameter: 12 mm
  • Outside Diameter: 0.830 inch, 21.1 mm
  • Application: Antifreeze Solutions, Diesel Fuels, Lubricating Oils, Petroleum Base Hydraulic Fluids
  • Maximum Operating Pressure: 450 psi, 3.1 MPa
  • Hose Inner Tube Material: PKR® Rubber
  • Cover Material: Polyamide (PA) Abrasion Resistant
  • Minimum Bend Radius: 2 inch, 50 mm
  • Minimum Operating Temperature: -58 °F, -50 °C
  • Maximum Operating Temperature: 302 °F, 150 °C

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s 293 hose is a transportation air brake hose that has a pressure range of 450-500 PSI and is reinforced with one fiber braid making it excellent for rugged transportation applications. The braided fiber cover provides additional protection. The 293 hose is designed, built, and tested to meet D.O.T. performance specifications. Sizes range from 3/16” to 7/8” in diameter to fit the requirements of various markets.

Markets:
• Transportation
• Military
• Agriculture

Features/Benefits:
• 450-500 PSI in different sizes
• Field attachable or Parkrimp fittings to fit your specific needs
• DOT FMVSS 106 AIR BRAKE - AI certification
• Compatible with temperatures up to 302  ͦF

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Diesel fuels and antifreeze solutions

Compatible Fittings:
• 26 series fittings
• 21 series fittings
• 23 series fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583