Accumulator Safety Blocks - SBA Series - (Americas) | #SBAR32E1T1-075-TA1


LOADING IMAGES
SBAR32E1T1-075-TA1

Accumulator Safety Blocks - SBA Series - (Americas) | #SBAR32E1T1-075-TA1 OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Actuation Device Type: 24 VDC Normally Open (NO)
  • Pressure Relief Valve: Preset pressure (CE Approved)
  • Special Options: Standard
  • Port Connection Type: BSPP Ports
  • Seal Material: Buna-N / Nitrile
  • Pressure Relief Setting (psig): Set at 70 bar (1015 psi)
  • Size: NG32
  • Valve Type: - Shut-off valve: ball valve
    - Pressure relief: poppet-type valve with dampening
    - Manually-operated discharge valve: poppet-type valve
    - Electrically-operated discharge valve: poppet-type valve (where fitted)
  • Number of Ports: - A port: Flange
    - P port: G1 1/2
    - T port: G1
    - M1 port: G1/2
    - M2 port: G1/4
  • Maximum Operating Pressure: 5075 psi (350 bar) psi
  • For Fluid Type: Mineral oil according to DIN/ISO. For other fluid types, please contact factory.
  • Operating Temperature: 5° F (-15° C) to 176° F (80° C) °F
  • Kinematic Viscosity: 10 to 800 cSt
  • Electrical Part Option: U=24VDC, 105VDC (for 115V/60 Hz AC supply), P=26W, 100% ED, IP 65 to DIN 40050, connector to DIN 43650 type A
  • Coating: Black zinc phosphated
Safety Warning

Item Information

Accumulator Safety Block with BSPP Ports, size NG32, 24 VDC Normally Open (NO) discharge valve, Threaded pressure port, Buna-N / Nitrile seal compound, Set at 70 bar (1015 psi), Preset pressure (CE Approved) relief valve, Standard design.

For Bladder Accumulators, use Adapter:
- UEST-F-2 for G2 BSPP Accumulator Port

For Piston Accumulators, use Adapter:
- UEST-F-1-1/2 for G1-1/2" BSPP Accumulator Port

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Products



Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687399