OBSOLETE: 100R17 Hose - R6 | #R612-250


LOADING IMAGES
R612-250

OBSOLETE: 100R17 Hose - R6 | #R612-250 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 3/4
  • Length: 250
  • Design Factor: 4:1
  • Media: Lubricants, Petroleum Hydraulic Fluids, Water
  • Specifications Met: SAE 100R17
  • Maximum Operating Pressure: 3000 psi, 20.7 MPa, 207 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Minimum Bend Radius: 4-3/4 inch, 121 mm
  • Minimum Operating Temperature: -50 °F, -46 °C
  • Compatible Fitting: HY Series
  • Application: Agriculture Equipment, Industrial Machinery, Hydraulics, Mobile Hydraulic Equipment, Machine Tools
  • Inside Diameter: 3/4 inch, 19 mm
  • Weight: 0.71 lb/ft, 1.06 kg/m
  • Cover Material: Nylon Fabric Abrasion Resistant
  • Hose Inner Tube Material: Copolyester
  • Outside Diameter: 1.240 inch, 31.5 mm
  • Hose Reinforcement Material: 1 or 2 Braids of High Tensile Steel Wire
  • Size: -12

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

R6 Abrasion King® hose is specially designed to provide superior abrasion resistance. The R6 hose features one or two braids of high tensile steel wire braid reinforcements and a durable, nylon fabric cover with a blue marker strip for quick hose identification. It is designed to handle medium pressure hydraulic applications in tough environments like forestry, agricultural, and construction equipment. R6 exceeds SAE 100R17 requirements.

Markets:
•Forestryl
• Agriculture
• Industrial
• Construction
• Mobile Equipment

Features/Benefits:
• Excellent abrasion resistance
• Blue marker strip for easy hose identification

Applications:
• Medium pressure hydraulic applications

Certifications/Compliance:
• Exceeds SAE 100R17 requirements

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563