OBSOLETE: 100R17 Hose - R6 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Length

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: 100R17 Hose - R6

OBSOLETE: 100R17 Hose - R6 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Design Factor: 4
  • Media: Lubricants, Petroleum Hydraulic Fluids, Water
  • Specifications Met: SAE J517 and 100R17
  • Compatible Fitting: HY Series
  • Maximum Operating Pressure: 20.7 MPa, 207 bar, 3000 psi
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Minimum Operating Temperature: -70 °F, -57 °C
  • Weight: 0.16 to 1.06 kg/m, 0.11 to 0.71 lb/ft
  • Inside Diameter: 1/4 to 3/4 inch, 6.3 to 19 mm
  • Application: Agriculture Equipment, Construction Equipment, Fluid Handling, Forestry, Hydraulics, Industrial, Manufacturing, Material Handling
  • Hose Reinforcement Material: 1 or 2 Braids of High Tensile Steel Wire
  • Hose Inner Tube Material: Copolyester
  • Cover Material: Nylon Fabric Abrasion Resistant
  • Minimum Bend Radius: 2 to 4-3/4 inch, 51 to 121 mm
  • Outside Diameter: 0.530 inch, 0.690 inch, 0.840 inch, 1.090 inch, 1.240 inch, 13.5 to 31.5 mm
  • Size: -4 to -12

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

R6 Abrasion King® hose is specially designed to provide superior abrasion resistance. The R6 hose features one or two braids of high tensile steel wire braid reinforcements and a durable, nylon fabric cover with a blue marker strip for quick hose identification. It is designed to handle medium pressure hydraulic applications in tough environments like forestry, agricultural, and construction equipment. R6 exceeds SAE 100R17 requirements.

Markets:
•Forestryl
• Agriculture
• Industrial
• Construction
• Mobile Equipment

Features/Benefits:
• Excellent abrasion resistance
• Blue marker strip for easy hose identification

Applications:
• Medium pressure hydraulic applications

Certifications/Compliance:
• Exceeds SAE 100R17 requirements

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Related Documents

×
Products Hose I.D. (inch) Length
R604-500 1/4 500
R606-500 3/8 500
R608-500 1/2 500
R610-250 5/8 250
R612-250 3/4 250
R604 1/4 random
R606 3/8 random
R608 1/2 random
R610 5/8 random
R612 3/4 random

687PDC
687563