Subplates for Directional Control Valves - Series A | #A064M


LOADING IMAGES
A064M

Subplates for Directional Control Valves - Series A | #A064M

Subplates series A are used for directional control valves with metric threads. They are available in size NG06/CETOP 03 and NG10/CETOP 05.


Technical Specifications

  • Port Connection: NG06/CETOP 03
  • Connection Thread Size: P, A, B, T = M18 x 1.5 MM as per ISO 6149
  • Mounting Type: Sub-base, Manifold
  • Product Series: Plate
  • For Fluid Type: Hydraulic Oil According to DIN 51524 ... 535, Other Fluids On request
  • Function: 4-way
  • Maximum Flow Rate: n/a
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -25 °C
  • Seal Material: n/a
  • Actuation Type: n/a
  • Body Material: Steel
Safety Warning

Item Information

Parker's proven subplates series A are designed for mounting directional control valves with metric threads and contribute to a reliable operation. The subplates are universally applicable and available in two sizes, NG06/ CETOP 03/ NFPA D03 and NG10/ CETOP 05 / NFPA D05.

Markets:
• Industrial

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics - increases reliability
• Industry-standard mountings according to DIN ISO, CETOP and NFPA - for quick, easy integration
• Short delivery time for all variations - no warehousing necessary

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

Part Number
A064M STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478