Subplates for Directional Control Valves - Series A | Product Series

Filter by

    No filters selected

Port Connection

Connection Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Subplates for Directional Control Valves - Series A

Subplates for Directional Control Valves - Series A

Subplates series A are used for directional control valves with metric threads. They are available in size NG06/CETOP 03 and NG10/CETOP 05.

Technical Specifications

  • Mounting Type: Sub base, manifold
  • Product Series: Plate
  • For Fluid Type: Hydraulic oil according to DIN 51524 ... 535, other on request
  • Function: 4-way
  • Maximum Flow Rate: N/A
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -25 °C
  • Seal Material: N/A
  • Actuation Type: N/A
  • Body Material: Steel
Safety Warning

Full Product Description

Parker's proven subplates series A are designed for mounting directional control valves with metric threads and contribute to a reliable operation. The subplates are universally applicable and available in two sizes, NG06/ CETOP 03/ NFPA D03 and NG10/ CETOP 05 / NFPA D05.

Markets:
• Industrial

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics - increases reliability
• Industry-standard mountings according to DIN ISO, CETOP and NFPA - for quick, easy integration
• Short delivery time for all variations - no warehousing necessary

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Port Connection Connection Thread Size
A064M NG06/CETOP 03 P, A, B, T = M18 x 1.5 MM as per ISO 6149
A104M NG10/CETOP 05 P, A, B, T = M22 x 1.5 MM as per ISO 6149

687PDC
687478