Permanent Fittings for PTFE Hose - 91/91N | #10691N-12-12C


LOADING IMAGES
10691N-12-12C

Permanent Fittings for PTFE Hose - 91/91N | #10691N-12-12C

Female SAE (JIC) 37° Swivel


Technical Specifications

  • Product Style: Female JIC 37° - Swivel - Straight
  • Connection 2 Size: 1-1/16"-12
  • Hose I.D. (inch): 5/8"
  • Length (inch): 2.15"
  • Product Series: 91N
  • Shape: Straight
  • Configuration: Hose to Port
  • Connection 1 Type: Hose
  • Connection 1 Size: 5/8 inch Hose I.D., -12 (Size), 15.9 mm
  • Connection 2 Type: Female, JIC 37°, Swivel
  • Connection 2 Size: 1-1/16"-12 inch Thread
  • Tube Outside Diameter: n/a, n/a
  • Hex Size: 1 inch (see drawing legend J)
  • Hex Size 1: 1-1/4 inch (see drawing legend H)
  • Product Type: Hose Fittings
  • Fitting Length: 2.18 inch (see drawing legend A), 55 mm
  • Connection Length: 1-3/8 inch Cut-off allowance (see drawing legend B), 35 mm
  • Maximum Operating Pressure: 3000 psi (Dependent on hose), 20.7 MPa, 207 bar
  • Technology: Fluid & Gas Handling
  • Brand: Parker
  • Specifications Met: n/a
  • For Fluid Type: Gases, Air (Pneumatic Media), Hydraulic Fluids, Oil, Pharmaceutical Fluids, Chemicals, Steam, Water
  • Body Material: n/a
  • Coating: n/a
  • Industry: Transportation, Food & Beverage, General Industrial, Semiconductor, Healthcare & Life Sciences
  • Division: Parflex Division
  • Application: Chemical Transfer, Fluid Control, Instrumentation, Medical, Ultra High Purity, Hydraulics, General Industrial, Tools & Equipment, Pneumatics, Semiconductor
Safety Warning

Item Information

Parker's 91/91N Series fittings are used with smooth bore, medium pressure PTFE hoses from the Parflex division. Our wide selection of crimp fittings for PTFE hoses include, but are not limited to, NPT, JIC and Seal-Lok™ designs with many fittings available in Stainless Steel for corrosive applications. The fittings have a lead-in feature at the base to simplify proper hose insertion and can be crimped with any of the Parkrimp machines. The dies for these crimpers include Parker's exclusive Parkalign® system, featuring a positive-stop design that positions the fitting in the die for a perfect crimp every time.

Markets:
• Industrial
• Air & Gas compressors
• Packaging machinery
• Printing and marking equipment

Features:
• Lead-in design
• Parkalign® dies

Applications:
• Chemical transfer lines
• General hydraulics
• Compressed air/gases
• Adhesive dispensing
• Coolant lines

Read More Show Less

CAD Drawings + Files

Part Number
10691N-12-12C DWF IGS IPT JPG PRT SAT STP

Ok

x

Related Documents

×

$108.57 /part

Quantity:
Shipping: Usually Ships within  7   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563