Field Attachable Hydraulic Hose Fitting - 88 Series Fittings | #0588-16-16


LOADING IMAGES
0588-16-16

Field Attachable Hydraulic Hose Fitting - 88 Series Fittings | #0588-16-16

Parker's 88 series fittings are a one-piece field attachable barb style fitting which enables you to quickly and easily make hose assemblies right on the job site without special tools.


Technical Specifications

  • Hose I.D. (inch): 1"
  • Shape: Straight
  • Port Connection: 1"
  • Flange Size: n/a
  • Product Style: Male SAE Straight Thread with O-Ring - Rigid
  • Port Size: 1 inch
  • Hose Inside Diameter: 1 inch
  • Connection Size: 1-5/16"-12 inch Thread
  • Shape: Straight
  • Materials of Construction: Steel

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's 88 series fittings are a one-piece field attachable barb style fitting which enables you to quickly and easily make hose assemblies right on the job site without special tools. The fitting series when coupled with Parker's No-Skive hose provides convenience and shorter assembly time. The 88 series fittings are compatible with suction and return hoses. The 88 series fittings are available from ¾” to 2-½” in a wide variety of end configurations.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personnel Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining

Features/Benefits:
• Can be assembled in field with wrenches
• Imperial HEX
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Hoses:
• 811
• 811HT
• 881

Read More Show Less

CAD Drawings + Files

Part Number
0588-16-16 IGS STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583