Push On Field Attachable Hydraulic Hose Fitting - 82 Series Fittings | #38282-12-12B


LOADING IMAGES
38282-12-12B

Push On Field Attachable Hydraulic Hose Fitting - 82 Series Fittings | #38282-12-12B

Configure hose assemblies quickly and easily in the field without special tools with Parker’s 82 series one-piece, push-on field-attachable hydraulic fittings.


Technical Specifications

  • Hex Type: n/a
  • Hose I.D. (size): -12
  • Shape: Straight
  • Port Connection: 3/4"
  • Materials of Construction: Brass
  • Product Style: Push-Lok Union
  • Port Size: 3/4 inch
  • Hose Inside Diameter: -12 (Size), 3/4 inch, 19.1 mm
  • Connection Size: n/a
  • Product Style: Push-Lok Union
  • Shape: Straight
  • Materials of Construction: Brass

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker No-Skive 82 Series "Push-Lok®" Fittings are push-on, barb-style field-attachable hydraulic fittings that allow users to quickly and easily make hose assemblies right on the job site without special tools. When coupled with Parker’s No-Skive hoses, 82 series fittings deliver convenience and shorter assembly times, as no clamp is required. Reusable 82 Series fittings feature a one-piece construction for reduced complexity and less chance of leakage. Compatible with the Push-Lok family of multipurpose hoses, 82 series fittings can be used with high temperature, dry air, hot water, fire-resistant, and higher pressure hoses. Offered in a wide range of end configurations and in sizes ranging from ¼” to 1”, 82 Series fittings are available in brass or steel with zinc dichromate plating. Applications include pneumatics, petroleum-base fluids, antifreeze, diesel, and phosphate ester.

Markets:
• Construction
• Utility Equipment
• Machine Tool
• Ground Support Equipment
• Industrial
• Automotive

Features/Benefits:
• Can be assembled in field with wrenches
• Imperial HEX
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Pneumatic
• Antifreeze solutions
• Diesel fuels
• Phosphate ester
• Dry air and water

Compatible Hoses:
• 801
• 804
• 821
• 821FR
• 836

Read More Show Less

CAD Drawings + Files

Part Number
38282-12-12B IGS STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583