Needle Valve,Union Bonnet 6,000 PSI - U Series | #6A-U12AR-T-SS-HT


LOADING IMAGES
6A-U12AR-T-SS-HT

Needle Valve,Union Bonnet 6,000 PSI - U Series | #6A-U12AR-T-SS-HT

Parker's union bonnet needle valves, U Series have been engineered for use in high pressure and high temperature instrumentation and industrial applications. These severe service needle valves have packing below the threads to protect the valve stem


Technical Specifications

  • Flow Capacity (Cv): 0.69
  • Connection Size: 3/8"
  • Packing Material: PTFE
  • Connection 2 Style: Two Ferrule Compression Fitting
  • Connection Size 2: 3/8"
  • Stem Type: Regulating
  • Connection 1 Style: Two Ferrule Compression Fitting
  • Valve Type: Needle Valve Angle Pattern
  • Maximum Operating Temperature (C): 649
  • Body Material: Stainless Steel 316
  • Maximum Operating Pressure: 6000 psi, 414 barg
  • Minimum Operating Temperature: -54 °C, -65 °F
  • Maximum Operating Temperature: 1200 °F
Safety Warning

Item Information

Parker's U Series Union Bonnet valves are engineered for use at pressures up to 6,000 (414 bar) and temperatures as high as 1,200°F (649°C). The heavy duty design has a non-rotating lower stem that helps to extend packing life by removing stem rotation through the packing area. Stem packing below the threads isolates the thread lubricant from the flow, ensuring adequate lubrication regardless of the media.

Markets:
• Power
• Nuclear Plants
• Oil and Gas
• Chemical / Petro-Chemical
Features/Benefits:
• Union bonnet design ensures high integrity seal under severe service applications
• Packing below the power threads protects thread lubricants from media and isolates the lubricants from the media
• Dust seal in the packing nut protects stem threads from external contamination
• Stem swivel above the packing eliminates entrapment area and increases packing life
• Choice of Grafoil® or PTFE packing
• Choice of Regulating or Blunt stem types. Blunt stem type helps combat wire draw which may occur when two phase flow is present (i.e. steam service)
• 316 stainless steel construction
• Wide variety of US Customary and SI ports
• Panel mountable
• 100% factory tested

Applications:
• Steam Blow Down Service
• Process Control Lines
• High Temperature Sampling Lines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516