Needle Valve,Screwed Bonnet 6000 PSI - NP6 Series | #6Z-NP6LR-SSP


LOADING IMAGES
6Z-NP6LR-SSP

Needle Valve,Screwed Bonnet 6000 PSI - NP6 Series | #6Z-NP6LR-SSP OBSOLETE

Note: This product is no longer available - please refer to the “Related Documents" or "Related products" section of this page for details on any alternative products, or contact us for further assistance.


Technical Specifications

  • Connection 1 Style: Single Ferrule Compression
  • Connection 2 Style: Single Ferrule Compression
  • Connection 2 Size: 3/8"
  • Body Type: InLine
  • Connection 1 Size: 3/8"
  • Stem Seal Material: PTFE
  • Stem Type: Blunt
  • Body Material: Stainless Steel
  • Connection 1 Size: 3/8 inch, Single Ferrule Compression
  • Connection 2 Size: 3/8 inch, Single Ferrule Compression
  • Stem Type: Blunt
  • Body Type: InLine
  • Body Material: Stainless Steel
Safety Warning

Item Information

Parker’s NP6 Needle Valves are severe service, needle valves. They are designed with the packing below the stem threads and a two-piece stem for critical systems up to 6,000 PSI (414 BAR). The packing below the threads protects the flow stream from thread lubricant contamination or washout and also protects the stem threads from potential damaging effects of the media. The two-piece stem produces a non-rotating lower stem for superior, repeatable sealing and reduced packing wear.


Markets:
• Chemical
• Petrochemical
• Oil and Gas
• Power

Features/Benefits:
• Packing below power threads protects thread lubricants from media and isolates the media from the lubricant for severe service applications
• O-ring dust seal in bonnet protects stem threads from external contamination
• Choice of two non-rotating stem types: R-Stem – All metal, blunt stem tip, K-Stem – PCTFE stem tip
• Non rotating lower stem extends packing and valve life
• 316 stainless steel construction
• Inline and angle patterns
• Wide variety of US Customary and SI ports
• Panel mountable
• 100% factory tested
• Optional color coded handles

Applications:
• Solvent Systems
• Critical Shut – Off Systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Selector Guides
Cross Reference Tool
Communities, Blogs & Industry Links
ACS
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516