Air Distribution Manifold - Hi-Pro Series | #HPDMB208N4KBCP


LOADING IMAGES
HPDMB208N4KBCP

Air Distribution Manifold - Hi-Pro Series | #HPDMB208N4KBCP

Parker’s Hi-Pro series air distribution manifolds are supplied as an interconnected assembly utilising Hi-Pro ball valves with two shut-off funcions in one body, mounted on a base plate.


Technical Specifications

  • Drain Option: All outlets plugged
  • Inlet Size (inch): 1/2"
  • Valve Size (Inch): 1/4"
  • In/Out Connection: FNPT
  • Manifold Type: 20 Valve
  • Connection 1 Thread Style: BSPT
  • Number of Valves: 20 Valve
  • Inlet Connection Size: 1/2" inch
  • Connection Type: FNPT
  • Valve Port Size: 1/4" inch
  • Connection 1 Thread Size: BSPT
  • Drain Option: All outlets plugged
  • Maximum Operating Pressure: 6000 psi, 414 bar
  • Materials of Construction: AISI 316 Stainless Steel
  • Maximum Operating Temperature: 232 °C, 449 °F
  • Minimum Operating Temperature: -54 °C, -65.2 °F
  • Industry Application: Air Distribution
  • Bore Diameter: 10 mm, 3/8 inch
  • Seat Material: PTFE
  • Seat Type: PEEK
Safety Warning

Item Information

Parker’s Hi-Pro series distribution manifolds are supplied as an interconnected assembly utilising Parker Hi-Pro ball valves with two shut-off functions in one body, mounted on a base plate. Each valve has a 10 mm bore. Unlike many other air distribution manifolds, Parker offers integral ended connections, which eliminates the need for NPT.

There is a choice of eight configurations, with 4, 6, 8, 10, 12, 14, 16, 18 or 20 valves. The distribution unit features connections at both ends; either of these can be used as an inlet and the other can either be blanked off or fitted with a purge valve as a build-to-order option. Parker can also supply the unit with a single valve connected to the inlet, enabling users to totally isolate all the outlet valves from the supply point.

The main inlet and outlet of the distribution unit offer a choice of connection types and sizes, including 1/4" to 1” female pipe threads and 1/4" to 2” socket welds, as well as a 2” flange. The distribution valve outlets can be 1/4" or 1/2" pipe threads.

As standard, the distribution ball valves are manufactured from 316 stainless steel and have a maximum working pressure rating of 6000 PSI (414 bar).  The valves are also available in 6Mo versions. There is a choice of PTFE and PEEK seating materials – the latter offer a temperature range of -54 to 232˚C (-65.2 to 449˚F).

Markets:
• Oil and Gas Offshore
• Oil and Gas Onshore
• Petrochemical
• Chemical

Features/Benefits:
• Integral ended connections
• Corrosion free with excellent chemical resistance
• Suitable for all proprietary instruments
• Extend instrumentation life
• Reduce plant downtime
• Eliminate high maintenance costs

Applications:
• Process instrument distribution lines for air

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516