Check Valve, Lift Check - LC Series | #8A-LC12L-SS


LOADING IMAGES
8A-LC12L-SS

Check Valve, Lift Check - LC Series | #8A-LC12L-SS OBSOLETE

Note: This product is no longer available - please refer to the “Related Documents" or "Related products" section of this page for details on any alternative products, or contact us for further assistance.


Technical Specifications

  • Maximum Working Pressure (psi): 6, 000
  • Body Material: 316 Stainless Steel
  • Maximum Working Pressure (Bar): 414
  • Connection 1 Style: Two Ferrule Compression
  • Maximum Working Temperature (F): 900
  • Connection 2 Style: Two Ferrule Compression
  • Minimum Working Temperature (°C): -148
  • Maximum Working Temperature (C): 482
  • Connection 2 Size: 1/2"
  • Connection 1 Size: 1/2"
  • Minimum Working Temperature (F): -100
  • Connection 1 Size: 1/2 inch, Two Ferrule Compression
  • Connection 2 Size: 1/2 inch, Two Ferrule Compression
  • Maximum Operating Pressure: 6000 psi, 414 bar
  • Maximum Operating Temperature: 900 °F, 482 °C
  • Minimum Operating Temperature: -100 °F, -148 °C
  • Body Material: Stainless Steel 316
Safety Warning

Item Information

Parker’s LC-Series Lift Check Valve has been designed for a wide variety of temperature extremes from -100⁰F to 900⁰F (-148⁰C to 482⁰C). To achieve this performance, the check valve must be mounted in the proper orientation as the bonnet nut is clearly marked. In contrast to a general purpose lift check valve, the LC-Series has been designed to prevent flow in the reverse direction to within 99.9% of forward flow. This is ideal for liquid service applications. The gravity assisted poppet uses back pressure to achieve a seal.

Many industrial valves of this type require additional fittings (adapters) when connecting to tubing system. The LC Series does not require adapters and offers both single ferrule and two ferrule compression end connection integral to the valve body


Markets:
• Chemical
• Power
• Petrochemical
• Oil & Gas
• Research


Features/benefits:
• Wide temperature range
• Variety of end connections available
• Compact design
• Rugged, forged body construction
• 316 Stainless Steel construction


Applications:
• Back Flow Preventers
• Test Panels
• High Temperature Fill Systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Selector Guides
Cross Reference Tool
Communities, Blogs & Industry Links
ACS
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516