5GPM and 10GPM Portable Filter Pumps | #HP10-2


LOADING IMAGES
HP10-2

5GPM and 10GPM Portable Filter Pumps | #HP10-2

Parker Velcon HP Series 5GPM and 10GPM Heavy Duty Portable Handcart Filter Pumps for Removal of Water and Dirt from Oils and Fuels


Technical Specifications

  • Motor Options: 0
  • Power Phase: 1
  • Application: Industrial
  • Brand: Velcon
  • Frequency (Hz): 60
  • Input Voltage (VAC): 230
  • Flow Rate (gpm): 10
  • Height: 54 inch
  • Width: 22 inch
  • Depth: 31 inch
  • Weight: 225 lb
  • Application: Industrial
  • Product Type: Portable Filter Pump for Oils and Fuels
Safety Warning

Item Information

Heavy Duty Portable Handcart Filter Pumps
HP Series
Double Capacity: 10 and 30 GPM Versions

Remove Water & Dirt From Oils and Fuels
• Choice of dirt or combination dirt and free water
removal cartridges
• Two cartridge – double contaminant removal
• Rugged welded steel construction
• Large pneumatic wheels for soft surfaces
• Self-contained, one person operation
• Lift ring for easy lifting

DESCRIPTION

Double capacity HP Series Portable Filter Pumps are recommended for oils with higher concentrations of dirt, water and other contaminants. Two models are offered with a choice of 10 and 30 gpm flow rates.

The HP30, thirty-gallons per minute model is the preferred choice at electrical utility installations for transferring and filtering insulating oil. It has been proven to be economical, fast, and efficient for applications of this type involving larger volumes of oil.

The HP Series two-cartridge design filters and holds more than twice as much contaminant as single cartridge units. Several different types of filter cartridges are offered for specific applications. Cartridges can be changed in
only a few minutes.

HP Series Filter Pumps are highly portable. Large pneumatic wheels allow the units to be moved over soft and irregular surfaces by one person. Rugged, welded steel construction makes them suitable for operation in the most difficult and demanding industrial environments.

Units are completely self-contained and require only electrical power to operate.

FILTER CARTRIDGES

Dirt Removal: For dirt particles, use two FO-718PL Series large surface area pleated media cartridges. For colloidal contaminants, two FO-618FGA Series fiberglass depth cartridges are recommended.

Dirt and Water Removal: Use two Aquacon® AC-718 Series free water absorbent cartridges. Each removes 1 to 2 quarts of free water and also filters dirt particles. Aquacon® Cartridges have a unique inner absorbent media. Absorbed water is chemically locked in. When the cartridges reach their water holding capacity, their accordion pleats swell shut. This causes an increase in the differential pressure which signals the operator to change the cartridges.

APPLICATIONS

Oils: Hydraulic Oil, Transformer Oil, Cutting Oil, Lube Oil, Quench Oil, Gear Oil
Fuels: Diesel Fuel, Biodiesel Fuel

PLEASE NOTE: Use of Aquacon® or Fiberglass Depth Cartridges with the HP30 (30 gpm) unit should be limited to oils with a viscosity of 100 SSU or less. Transformer and circuit breaker oils are acceptable. This limitation does not apply when using pleated media cartridges. The HP30 unit should only be specified for use on insulating oil with a viscosity of 100 SSU. Please contact Velcon regarding application of the HP30 to other, more viscous fluids.

SPECIFICATIONS
Standard Features, all HP Series Models

• Double capacity – holds two 18” length 618/718 style
filter cartridges
• Carbon steel construction
• 10” pneumatic wheels
• Totally enclosed, fan cooled motor
• Built-in pump bypass to prevent system over-pressure
• Pressure gauge to indicate when elements must be
changed
• Wiring complete to switch box – user to install power cord
and plug
• Buna-N lid gasket
• Lift ring
• Height: 54”, Width: 22”, Depth: 31”

Model: HP10
Flow Rate: 10 gpm
Motor Horse Power: 1
1-Phase Amperage: 115V/16A,230V/8A
3-Phase Amperage 230V/3.6A,460V/1.8A
Inlet/Outlet 1” NPT
Weight 225 lbs.
Shipping Weight 375 lbs.

Model: HP30
Flow Rate: 30 gpm
Motor Horse Power: 2
1-Phase Amperage: 115V/24A, 230V/12A
3-Phase Amperage: 230V/6.8A, 460V/3.4A
Inlet/Outlet:1-1/2” NPT
Weight: 270 lbs.
Shipping Weight: 420 lbs.


Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
731421