Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Velcon HP Series 5GPM and 10GPM Heavy Duty Portable Handcart Filter Pumps for Removal of Water and Dirt from Oils and Fuels
Products | Application | Flow Rate (gpm) | Input Voltage (VAC) | Power Phase | Frequency (Hz) | Motor Options | Brand |
---|---|---|---|---|---|---|---|
HP10-1 | Industrial | 10 | 115 | 1 | 60 | 0 | Velcon |
HP10XP-1 | Industrial | 10 | 115 | 1 | 60 | Explosion Proof | Velcon |
HP10VS-1 | Industrial | 10 | 115 | 1 | 60 | Variable Speed | Velcon |
HP10-2 | Industrial | 10 | 230 | 1 | 60 | 0 | Velcon |
HP10XP-2 | Industrial | 10 | 230 | 1 | 60 | Explosion Proof | Velcon |
HP10VS-2 | Industrial | 10 | 230 | 1 | 60 | Variable Speed | Velcon |
HP10-3 | Industrial | 10 | 230 | 3 | 60 | 0 | Velcon |
HP10XP-3 | Industrial | 10 | 230 | 3 | 60 | Explosion Proof | Velcon |
HP10-4 | Industrial | 10 | 460 | 3 | 60 | 0 | Velcon |
HP10XP-4 | Industrial | 10 | 460 | 3 | 60 | Explosion Proof | Velcon |
HP10VS-4 | Industrial | 10 | 460 | 3 | 60 | Variable Speed | Velcon |
HP10-5 | Industrial | 10 | 575 | 3 | 60 | 0 | Velcon |
HP10XP-5 | Industrial | 10 | 575 | 3 | 60 | Explosion Proof | Velcon |
HP10-7 | Industrial | 10 | 220 | 1 | 50 | 0 | Velcon |
HP10XP-7 | Industrial | 10 | 220 | 1 | 50 | Explosion Proof | Velcon |
HP10-8 | Industrial | 10 | 220 | 3 | 50 | 0 | Velcon |
HP10XP-8 | Industrial | 10 | 220 | 3 | 50 | Explosion Proof | Velcon |
HP10-9 | Industrial | 10 | 575 | 3 | 50 | 0 | Velcon |
HP10XP-9 | Industrial | 10 | 575 | 3 | 50 | Explosion Proof | Velcon |
HP30-1 | Industrial | 30 | 115 | 1 | 60 | 0 | Velcon |
HP30XP-1 | Industrial | 30 | 115 | 1 | 60 | Explosion Proof | Velcon |
HP30-2 | Industrial | 30 | 230 | 1 | 60 | 0 | Velcon |
HP30XP-2 | Industrial | 30 | 230 | 1 | 60 | Explosion Proof | Velcon |
HP30VS-2 | Industrial | 30 | 230 | 1 | 60 | Variable Speed | Velcon |
HP30F-2 | Industrial | 30 | 230 | 1 | 60 | Low RPM Motor | Velcon |
HP30-3 | Industrial | 30 | 230 | 3 | 60 | 0 | Velcon |
HP30XP-3 | Industrial | 30 | 230 | 3 | 60 | Explosion Proof | Velcon |
HP30VS-3 | Industrial | 30 | 230 | 3 | 60 | Variable Speed | Velcon |
HP30F-3 | Industrial | 30 | 230 | 3 | 60 | Low RPM Motor | Velcon |
HP30-4 | Industrial | 30 | 460 | 3 | 60 | 0 | Velcon |
HP30XP-4 | Industrial | 30 | 460 | 3 | 60 | Explosion Proof | Velcon |
HP30VS-4 | Industrial | 30 | 460 | 3 | 60 | Variable Speed | Velcon |
HP30F-4 | Industrial | 30 | 460 | 3 | 60 | Low RPM Motor | Velcon |
HP30-5 | Industrial | 30 | 575 | 3 | 60 | 0 | Velcon |
HP30XP-5 | Industrial | 30 | 575 | 3 | 60 | Explosion Proof | Velcon |
HP30-7 | Industrial | 30 | 220 | 1 | 50 | 0 | Velcon |
HP30XP-7 | Industrial | 30 | 220 | 1 | 50 | Explosion Proof | Velcon |
HP30-8 | Industrial | 30 | 220 | 3 | 50 | 0 | Velcon |
HP30XP-8 | Industrial | 30 | 220 | 3 | 50 | Explosion Proof | Velcon |
HP30-9 | Industrial | 30 | 380 | 3 | 50 | 0 | Velcon |
HP30XP-9 | Industrial | 30 | 380 | 3 | 50 | Explosion Proof | Velcon |