OBSOLETE: 57CR Series "Sea Wolf" Hose | #57CR-16V02


LOADING IMAGES
57CR-16V02

OBSOLETE: 57CR Series "Sea Wolf" Hose | #57CR-16V02 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 1
  • Cover Color: Blue
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Design Factor: 4:1
  • Media: Chemicals - Check your fluid compatibility with our catalogue chart., Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: ISO 13628-5
  • Maximum Operating Pressure: 5000 psi, 34.5 MPa, 345 bar
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Minimum Bend Radius: 10-3/4 inch, 273 mm
  • Compatible Fitting: CR Series
  • Application: Hydraulic Systems, Oil & Gas
  • Inside Diameter: 1 inch, 25.4 mm
  • Weight: 1.46 lb/ft, 2.17 kg/m
  • Hose Inner Tube Material: Polyamide (PA) with Stainless Steel Helix Support
  • Cover Material: Polyurethane
  • Size: -16
  • Outside Diameter: 2 inch, 50.8 mm
  • Hose Reinforcement Material: High Tensile Aramid Fiber
Safety Warning

Item Information

57CR Series high collapse resistant* hose, also know as “Sea Wolf”, consists of a polyamide core tube, reinforced with a patent-pending stainless steel helix support and high tensile strength aramid fiber. The non-perforated polyurethane jacket provides weather and ultra-high abrasion resistance. The hose is suitable for marine hydraulic (salt water) environments.

“Sea Wolf” hose is best suited for offshore oilfield exploration and production applications requiring internal pressure resistance and external pressure support. The smooth bore allows for improved flow rate and low pressure drop. This hose series offers a lightweight, kink- and collapse-resistant rugged hose construction and is designed for use with petroleum, synthetic hydraulic oils, water and water-based hydraulic fluids. This hose is not recommended for high pressure pneumatic service applications.

This hose series is designed to operate at temperatures from -40F (-40C) up to +212F (+100C). The maximum working temperature for water or methanol based fluids is +158F (+70C).

Not available in lengths exceeding 800 feet.

Compatible fittings: CR Series

Certifications and Industry Standards:
• ISO 13628-5 “Specification for Subsea Production Control Umbilicals”, section 7.9 Hose Construction
• Internal impulse requirement: SAE J343; Minimum of 150,000 cycles at 140°F (+60°C) and 5,000 psi (34.5 MPa)


*Rated unsupported collapse resistance up to 1200m water depth. Call the division for further information regarding collapse strength.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563