Needle Valve, 5000 PSI - V Series | #2A-V2LN-B


LOADING IMAGES
2A-V2LN-B

Needle Valve, 5000 PSI - V Series | #2A-V2LN-B

Parker's V Series Needle Valves are designed for positive leak tight shut-off and regulation of fluids and gases. These valves are for instrumentation and general purpose applications up to 5,000 PSI.


Technical Specifications

  • Connection 1 Size: 1/8"
  • Connection 2 Size: 1/8"
  • Body Size (inch): 1/8"
  • Body Material: Brass
  • Connection 1 Style: Two Ferrule Compression
  • Connection 2 Style: Two Ferrule Compression
  • Stem Type: Needle
  • Body Type: Inline
  • Body Material: 316 Stainless Steel
  • Connection 1 Size: 1/4"-1/2", Two Ferrule Compression, Single Ferrule Compression, NPT F, NPT M
  • Connection 2 Size: 1/4"-1/2", Two Ferrule Compression, Single Ferrule Compression, NPT F, NPT M
  • Stem Type: Needle, Blunt, PCTFE
  • Body Type: Inline
Safety Warning

Item Information

Parker's V Series Needle Valves are designed for positive, leak tight shut-off and regulation of fluids in process, power, and instrumentation applications. These inline and angle pattern valves come with a wide variety of port sizes and styles, temperature capabilities ranging from -65°F to 450°F (-54°C to 232°C) and pressures to 5000 psig (345 bar) ). V Series Needle Valves provide the utmost in flexibility when designing instrumentation tubing or piping systems.

Markets:

• Pulp and Paper
• Chemical
• Oil and Gas
• Power
• Laboratories

Features/Benefits:

• Choice of three stem types:    
            R-Stem – All metal, blunt stem tip
            N-Stem – All metal, tapered needle stem tip
            K-Stem – PCTFE stem tip
• Differential hardness between the strain hardened stem and cold formed body threads provides improved cycle life
• Choice of PTFE packing or elastomeric O-ring stem seals
• 316 Stainless Steel, Steel, Brass’ and Monel® ,Alloy 400 construction
• Inline and angle patterns
• Wide variety of US Customary and SI ports
• Panel mountable
• 100% factory tested
• Optional color coded handles

Applications:

• Process System Control and Shut Off
• Sampling Bottles
• Instrument Air
• Control Panels

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516