4 Way 3 Position Spool Type Solenoid Valve | #GS025100N


LOADING IMAGES
GS025100N

4 Way 3 Position Spool Type Solenoid Valve | #GS025100N

GLOBAL CORE - Parker has a large selection of direct acting 4-way, 3-position spool-type solenoid valves to cover a wide range of flow requirements up to 57 lpm (15 gpm) and pressures up to 350 bar (5000 psi); closed, open, float, and tandem centers


Technical Specifications

  • Flow Rate: 4.5 GAL/MIN, 17 L/MIN
  • Maximum Inlet Pressure Rating: 5000 PSI, 350 BAR
  • Configuration: Closed Center
  • Actuation Type: Electrical
  • Seal Type: Nitrile
  • Division: Hydraulic Systems Division
  • Flow Rate: 4.5 Gal/min, 17 L/min
  • Maximum Inlet Pressure Rating: 5000 psi, 350 bar
  • Configuration: Closed Center
  • Actuation Type: Electrical
  • Seal Material: Nitrile
  • Maximum Flow Rate: 4.5 Gal/min, 17 L/min
  • Mounting Type: Screw in cartridge valve
  • Operation Type: Solenoid operated
  • Maximum Operating Pressure: 5000 psi, 350 bar
  • Maximum Tank Pressure: 3000 psi, 210 bar
  • Leak Rate: 250 @ 5000 PSI (350 BAR) cm3/min
  • Cavity Size: C08-4
  • Function: 4-way
  • Override Functionality: N/A
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 22 lb-ft, 30 Nm
  • Coil Nut Tightening Torque: 3 lb-ft, 4.1 Nm
  • Operating Temperature: -30 to +250 °F, -34 to +121 °C
  • Maximum Operating Temperature: +250 °F, +121 °C
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Coil Type: 1/2" Super Coil
  • Input Voltage: 85% of rated voltage at 72°F (20°C) min
  • Response Time: 50 ms
  • Weight: 0.4 lb, 0.18 kg
  • Body Material: N/A
Safety Warning

Item Information

Parker’s direct acting 4-way, 3-position spool-type solenoid valves feature a robust design that ensures reliable and repeatable performance with minimized pressure drop. These valves can operate with hydraulic system flows up to 57 lpm (15 gpm) and pressures as high as 350 bar (5000 psi) with open, closed, float, and tandem center configurations available. Parker’s 4-way, 3-position spool-type solenoid valves also have manual override options and are perfect for double acting cylinders, pilot circuits, and bi-directional motor applications while utilizing an easy to configure and use double-solenoid stack. These valves can be used on a wide range of machinery within the mobile, industrial, or manufacturing markets.

Markets:
• Aerial
• Agriculture
• Construction
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• Replaceable one-piece coils with low amp draw
• High flow capacity
• High pressure capability
• Manual override options
• Low hysteresis
• All external parts zinc plated

Applications:
• Reversing flow
• Actuator applications
• Bi-directional motors
• Pilot circuits

Additional Technical Insight:
Direct acting spool valves are fast to respond to coil voltage and can quickly re-direct or block flow to actuator ports. Some leakage will be present due to spool clearances.

Read More Show Less

CAD Drawings + Files

Part Number
GS025100N IGS STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
327264