4 Way 2 Position Spool Type Solenoid Valve | #DSH084BN


LOADING IMAGES
DSH084BN

4 Way 2 Position Spool Type Solenoid Valve | #DSH084BN

REGIONAL - Parker’s direct acting 4-way, 2-position spool-type solenoids offer a simple electronic solution for actuation or reversing applications; available with flows up to 113 lpm (30 gpm) and pressures as high as 350 bar (5000 psi).


Technical Specifications

  • Flow Rate: 4 GAL/MIN, 15 L/MIN
  • Maximum Inlet Pressure Rating: 5000 PSI, 350 BAR
  • Configuration: N/A
  • Actuation Type: Electrical
  • Flow Direction: 3-2, 4-1 De-Energized, 2-1, 3-4 Energized
  • Seal Material: Nitrile
  • Division: Hydraulic Systems Division
  • Flow Rate: 4 Gal/min, 15 L/min
  • Maximum Inlet Pressure Rating: 5000 psi, 350 bar
  • Configuration: N/A
  • Actuation Type: Electrical
  • Flow Direction: 3-2, 4-1 De-Energized, 2-1, 3-4 Energized
  • Seal Material: Nitrile
  • Maximum Flow Rate: 4 Gal/min, 15 L/min
  • Mounting Type: Screw in cartridge valve
  • Operation Type: Solenoid operated
  • Maximum Operating Pressure: 5000 psi, 350 bar
  • Leak Rate: 240 @ 5000 PSI (350 BAR) cm3/min
  • Cavity Size: C08-4
  • Function: 4-way
  • Override Functionality: N/A
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 32-36 lb-ft, 43-49 Nm
  • Coil Nut Tightening Torque: 5-7 lb-ft, 7-10 Nm
  • Operating Temperature: -30 to +250 °F, -34 to +121 °C
  • Maximum Operating Temperature: +250 °F, +121 °C
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Coil Type: 1/2" Super Coil
  • Input Voltage: 85% of rated voltage at 72°F (20°C) min
  • Response Time: 50 ms
  • Weight: 0.29 lb, 0.13 kg
  • Body Material: N/A
Safety Warning

Item Information

Parker’s direct acting 4-way, 2-position spool-type solenoid valves feature a tough design that ensures reliable and predictable performance with low pressure drop and minimal hysteresis. These valves can operate with hydraulic system flows as high as 113 lpm (30 gpm) and pressures up to 350 bar (5000 psi) with normally passing, crossing, or closed configurations available. Parker’s 4-way, 2-position spool-type solenoid valves are ideal for reversing or actuation applications; utilizing easily wired and programmed solenoid driven directional controls. These valves can be used on a wide range of machinery within the mobile, industrial, or manufacturing markets.

Markets:
• Aerial
• Agriculture
• Construction
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• Replaceable one-piece coils with low amp draw
• High flow capacity
• Manual override options
• Standard bodies and cavities
• No dynamic seals
• Low hysteresis
• All external parts zinc plated

Applications:
• Reversing flow
• Actuator applications
• Single direction on/off applications

Additional Technical Insight:
Direct acting spool valves are fast to respond to coil voltage and can quickly re-direct or block flow to actuator ports.  Some leakage will be present due to spool clearances.

Read More Show Less

CAD Drawings + Files

Part Number
DSH084BN IGS STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
327264