PTFE 4:1 Heat Shrinkable Tubing | #HS4TFI1.00-NC48.000


LOADING IMAGES
HS4TFI1.00-NT-SP

PTFE 4:1 Heat Shrinkable Tubing | #HS4TFI1.00-NT-SP

4:1 PTFE Heat Shrink Tubing has the largest expansion ratio available in a PTFE shrink tubing, enabling it to provide a protective covering for irregular shaped objects.


Technical Specifications

  • Minimum Expanded I.D. (inch): 1
  • Specifications Met: ASTM 2902, Type I, FDA 21 CFR 177.1550, USP Class VI, UL 94 V-0, AS 23053/12
  • Application: Electrical Insulation, High Temperature Applications, Laboratory, Protective Cover
  • Length per Package: 30.5 m, 100 ft
  • Product Type: Heat Shrink Tubing, 4:1
  • Minimum Expanded Inside Diameter: 1 inch, 25.4 mm
  • Recovered Inside Diameter: 0.278 inch, 7.06 mm
  • Recovered Wall Thickness: 0.015 inch, 0.38 mm
  • Maximum Operating Temperature: 500 °F, 260 °C
  • Minimum Operating Temperature: -100 °F, -75 °C
  • Color: Natural
  • Weight: 0.014 lb/ft, 0.0208 kg/m
  • Tube Material: Polytetrafluoroethylene (PTFE)
  • Size: 1 inch
  • Product Style: Industrial Wall
Safety Warning

Item Information

When the heat is on, Parker manufactures PTFE high temperature heat shrink tubing, a fluoropolymer heat shrink tubing that protects components from heat, sparks and contaminants while handling long term exposure to  temperatures as high as 500°F (260°C).  When heated, the heat shrink conforms to the size and shape of the original object, providing a protective covering. The biggest advantage to using Parkers' PTFE 4:1 is its' ability to easily slip over objects with protrusions or irregular shapes and still provide a snug fit.   In addition, the thin wall promotes quick installations while keeping the tubing flexible. For a full recovery, the expanded diameter should be 50% larger than the diameter of the object to be recovered over.

Markets:
• Industrial
• Government
• Electrical

Features/Benefits:
• 4:1 shrink ratio
• Exceptional heat resistance up to 500°F (260°C)
• Chemical resistant
• Chemically inert
• Superior dielectric strength
• Lowest coefficient of friction
• Self-extinguishing
• Non-wetting

Applications:
• Protective covering for components
• Electrical insulation
• Rollers
• Bulb protection
• Battery Pack protection

Certifications/Compliance:
• ASTM D2902 Type I
• AMS 3584A
• USP Class VI compliant< br/>• UL 94 V-0 compliant

Specifications:
• Recovered wall thickness is nominal
• Supplied in 4 foot lengths, coils are available as a custom run
• Shrink Temperature: 662°F/350°C for 10 minutes per AMS-DTL-23053/12A
•Colors available as custom run

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563