Check Valve, Ball Check - CB Series | #8A-CB8L-120-PC-SS


LOADING IMAGES
8A-CB8L-120-PC-SS

Check Valve, Ball Check - CB Series | #8A-CB8L-120-PC-SS

Parker's CB Series check and filter check valves are a unique ball check design. These check valves handle uni-directional flow control of critical fluids and gases, especially in high temperature or “sticky” applications.


Technical Specifications

  • Micron Rating (µm): N/A
  • Cracking Pressure (psi): 120
  • Body Material: 316 Stainless Steel
  • Connection 1 Size: 1/2"
  • Inlet Connection: Two Ferrule Compression
  • Maximum Working Temperature (F): 100
  • Connection 2 Size: 1/2"
  • Operating Temperature (F): 450
  • Maximum Working Pressure (psi): 2500
  • Outlet Connection: Two Ferrule Compression
  • Seal Material: Parker Carbon
  • Operating Pressure (psi): 1250
  • Connection 1 Size: 3/8" to 3/4"
  • Connection 2 Size: 3/8" to 3/4"
  • Inlet Connection Size: Two Ferrule Compression, Single Ferrule Compression
  • Outlet Connection Size: Two Ferrule Compression, Single Ferrule Compression
  • Cracking Pressure: 1, 5 psi
  • Seal Material: Parkerfill
  • Body Material: 316 Stainless Steel
  • Maximum Operating Pressure: 1000 psi
  • Maximum Operating Temperature: 100 °F
  • Operating Pressure: 300 psi
  • Operating Temperature: 450 °F
  • Micron Rating: 75 μm
Safety Warning

Item Information

Parker’s CB and CBF Series Check Valves are designed for uni-directional flow control of fluids and gases. The unique floating ball valve design handles demanding services in a variety of industries. The CB/CBF Series are specifically designed to reduce check valve maintenance and performance requirements on dual fuel turbines. General poppet design check valves do not handle these high demand applications very well. Specific issues of a poppet check valve include, but are not limited to seat leakage, coking, high repair and maintenance costs. All of these issues directly affect turbine efficiency, impacting operating costs.

The advanced seat materials of the CB/CBF Series Check Valves are particularly suited for higher temperature applications requiring high integrity leak rates and re-sealing capabilities.



Markets:
• Power
• Chemical
• Oil & Gas


Features/benefits:
• Rugged and reliable floating ball valve seat design optimizes sealing characteristics while minimizing effects of coking.
• Optional hard PTFE coated ball cage resists poppet “stick” commonly experienced with fuel oil coking.
• Fully field serviceable with Parker rebuild kits. Replace seats in minutes without special tools.
• Advanced reinforced PTFE copolymer seat materials designed by Parker for demanding applications such as air purge and fuel oil.
• Integral “last chance” filter option for seat and nozzle protection.
• Connects directly to Parker metal hoses to assist in even further reduce turbine downtime during repairs.

Applications:
• Dual Fuel Turbines
• Fuel Systems
• High Temperature System Protection
• Injection Systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516