Ball Valve,3000 PSI - MB Series | #M3A-MB2A-PFA-SSP


LOADING IMAGES
M3A-MB2A-PFA-SSP

Ball Valve,3000 PSI - MB Series | #M3A-MB2A-PFA-SSP

Parker's MB Series ball valves, with barstock body and compact design, offer positive shut off or directional control of fluids. These ball valves work in a variety of pressure and temperature applications.up to 3,000 PSI.


Technical Specifications

  • Flow Capacity (Cv): 0.15
  • Connection 2 Style: Two Ferrule Compression Fitting
  • Valve Type: 2 Way Angle
  • Connection Size 2: 3 mm
  • Connection 1 Style: Two Ferrule Compression Fitting
  • Connection Size: 3 mm
  • Seat Material: PFA Perfluoroalkoxy
  • Materials of Construction: 316 Stainless Steel
  • Maximum Operating Pressure: 2500 psi, 172 barg
  • Maximum Operating Temperature: 149 °C, 300 °F
  • Minimum Operating Temperature: -54 °C, -65 °F
Safety Warning

Item Information

Parker's MB Series ball valves, with their barstock, compact design, offer positive shut off or directional control of fluids in process, power and instrumentation applications. The unique one piece seat/packing design insures excellent sealing characteristics while accommodating a superior temperature range (-65⁰F to 300⁰F), up to 3000 PSIG and long cycle life.
These valves are available in two-way and three-way configurations, brass and stainless steel construction, with a wide variety of port connections. Also, all ports are suitable as inlets to full operating pressure of the valve.

Markets:

• Oil and Gas
• Research
• Chemical
• Microelectronics

Features/Benefits:

• One piece seat/packing design
• Broad temperature range
• Coated metal inserts
• One piece stem/ball
• Wide variety of US Customary and SI ports
• Panel mountable to 1/4"" thickness
• Bi-directional flow
• Handle indicates direction of flow
• Full operating pressure at any port
• Positive handle stops
• Color coded handles
• 100% factory tested
• Vent option
• Manual, electric or pneumatic actuation
• Leak-tight center-off position on three-way valves

Applications:

• Sample Extraction/Dispensing Systems in Labs
• Control Panels
• R&D Labs
• Specialty Gas
• Chemical delivery
• Pilot Plants

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Selector Guides
Cross Reference Tool
Communities, Blogs & Industry Links
ACS
Process Control Blogs
Literature and Reference Materials
Ball and Plug Valves Catalog--4121-BV
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516