Ball Valve,Swing Out Ball valve 2500 PSI - SWB Series | #4F-SWB4L-RT-G-SS


LOADING IMAGES
4F-SWB4L-RT-G-SS

Ball Valve,Swing Out Ball valve 2500 PSI - SWB Series | #4F-SWB4L-RT-G-SS

Parker's SWB Series Ball Valves are a swing-out design that can handle the pressure and piping loads in various instrumentation and process applications up to 2,500 PSI (172 BAR).


Technical Specifications

  • Connection Size: 1/4"
  • Connection 1 Style: NPT F
  • Connection 2 Style: NPT F
  • Valve Type: 2 Way
  • Connection Size 2: 1/4"
  • Seal Material: Reinforced PTFE
  • Body Material: Stainless Steel 316
  • Maximum Operating Pressure: 2500 psi, 172 barg
  • Maximum Operating Temperature: 232 °C, 450 °F
  • Minimum Operating Temperature: -54 °C, -65 °F
  • Flow Rate: 2.9 Cv
Safety Warning

Item Information

Parker’s SWB Series, Swing - Out Ball Valves are a three piece design. These instrumentation ball valves are durable valves that can handle various low pressure (2,500 PSI) pressure tubing and piping loads. The ball valve’s center body section can swing out provide quick and easy valve seat, seals and the ball replacement. All of this repair capability is without having to remove the valve from the instrumentation tubing or piping system.

Markets:
• Pulp and Paper
• Chemical
• Petrochemical
• Power
• General Industry

Features/Benefits:
• Low internal volume
• Free floating ball design allows for seat wear compensation
• Self-compensating stem seal
• Spring-loaded seats
• Blow out resistant stem
• Fully enclosed body bolting
• Four bolt construction
• ISO-type actuator mounting design
• Pneumatic and electric actuation options
• 100% factory tested

Applications:

• Process Lines
• Lubrication Systems
• Wash Down Systems
• Steam Lines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516