High pressure Hose Series - 2248D | #2248D-025V32


LOADING IMAGES
2248D-025V32

High pressure Hose Series - 2248D | #2248D-025V32

Parker High Pressure 2248D Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 150 MPa.


Technical Specifications

  • Cover: Polyamide - Standard Cover
  • Maximum Working Pressure (MPa): 150
  • Maximum Operating Temperature: 70°C, 158°F
  • Application: Water Jet Cutting, Industrial Cleaning, Marine Cleaning
  • Weight: 0.07 lb/ft, 0.11 kg/m
  • Industry: General Industrial, Marine
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Brand: Parker
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: -10 °C, 14 °F
  • Maximum Operating Pressure: 150 MPa, 1500 bar, 21750 psi
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose, Water Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyamide (PA)
  • Materials of Construction: Thermoplastic
  • Design Factor: >2:1
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 2.953 inch, 75 mm
  • Hose Cover Type: Standard Cover
  • Media: Petroleum Hydraulic Fluids, Water
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: TX Series, TX-PL Series
  • Inside Diameter: 5/32 inch, 4 mm
  • Hose Reinforcement Material: 2 Spirals of High Tensile Steel Wire
  • Outside Diameter: 0.311 inch, 7.9 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker Polyflex High Pressure 2448D Hoses are developed for High and Ultra High Pressure applications.
The excellent handling increases operator efficiency and long service life reduces costly down times.
Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial
• Marine
• Water jet cutting (only hoses > 2000 bar)
• All markets requiring pressures over 700 bar for their cleaning and cutting applications

Features/Benefits:
• Compact design hereby handling and space improvements
• Compliant with DIN EN 1829-2 thus legal backup and approved safety hazard control
• Excellent operator safety as a result of highest quality standards which are met
• Design factor >2:1

Applications:
• Tube cleaning
• Marine cleaning
• For working pressure up to 150 MPa (21.750 psi)

Technical specifications:
• Core tube: Polyoxymethylene
• Pressure reinforcement: Two spiral layers of high tensile steel wire
• Cover: Polyamide
• Standard colour: blue
• Temperature range: -10°C up to +70°C

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513