High Pressure Hose Series - 2240D - Europe | #2240D-02V32


LOADING IMAGES
2240D-02V32

High Pressure Hose Series - 2240D - Europe | #2240D-02V32

Parker High Pressure 2240D Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 120 MPa.


Technical Specifications

  • Hose I.D. (inch): 1/8
  • Hose I.D. (mm): 3.0
  • Cover Material: Polyamide - Standard
  • Maximum Operating Temperature: 70°C, 158°F
  • Hose Cover Type: Standard Cover
  • Brand: Parker
  • Media: Petroleum Hydraulic Fluids, Water
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: TX Series
  • Inside Diameter: 1/8 inch, 3 mm
  • Application: Industrial Cleaning, Marine Cleaning, Water Jet Cutting
  • Hose Reinforcement Material: 2 Spirals of High Tensile Steel Wire
  • Outside Diameter: 0.276 inch, 7 mm
  • Division: Polymer Hose Division Europe
  • Industry: General Industrial, Marine
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose, Water Hose
  • Maximum Operating Pressure: 110 MPa, 15950 psi, 1100 bar
  • Minimum Bend Radius: 60 mm, 2.362 inch
  • Design Factor: 2.5:1
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Materials of Construction: Thermoplastic
  • Cover Material: Polyamide (PA)
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Weight: 0.07 kg/m, 0.05 lb/ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker Polyflex High Pressure 2240D Hoses are developed for High and Ultra High Pressure applications.
The excellent handling increases operator efficiency and long service life reduces costly down times.
Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial cleaning
• Marine cleaning
• Water jet cutting (hoses > 2000 bar)
• All markets requiring pressures over 700 bar for their cleaning and cutting applications

Features/Benefis:
• Compact design hereby handling and space improvements
• Compliant with DIN EN 1829-2 thus legal backup and approved safety hazard control
• Excellent operator safety as a result of highest quality standards which are met
• Design factor: >2:1

Applications:
• Tube cleaning such as heat ex-changers in the chemical and oil refining industries
• Applications as flexible lance at working pressures of over 75MPA
• For working pressure up to 120 MPa (17.400 psi)

Technical Specifications:
• Core tube: Polyoxymethylene
• Pressure reinforcement: Two spiral layers of high tensile steel wire
• Cover: Polyamide
• Standard colour: blue
• Temperature range: -10°C up to +70°C

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513