OBSOLETE: Highjack® Jackline Hybrid Hose - HJK | #HJK04


LOADING IMAGES
HJK04

OBSOLETE: Highjack® Jackline Hybrid Hose - HJK | #HJK04 OBSOLETE

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance


Technical Specifications

  • Hose I.D. (inch): 1/4
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4:1
  • Media: Petroleum Hydraulic Fluids
  • Compatible Fitting: HY Series
  • Maximum Operating Pressure: 10000 psi, 69 MPa, 690 bar
  • Maximum Operating Temperature: 150 °F, 65 °C
  • Minimum Bend Radius: 4 inch, 102 mm
  • Application: High Pressure Jackline
  • Weight: 0.27 lb/ft, 0.40 kg/m
  • Hose Inner Tube Material: Copolyester
  • Cover Material: Synthetic Rubber
  • Hose Reinforcement Material: 2 Braids of High Tensile Wire
  • Size: -4
  • Specifications Met: SAE J100
  • Inside Diameter: 6 mm, 1/4 inch
  • Outside Diameter: 0.620 inch, 16 mm
Safety Warning

Item Information

HJK Highjack® Jackline Hybrid Hose is designed for high pressure jackline applications and features a 10,000 psi working pressure. Limited to +135°F (+57°C) for synthetic hydraulic fluids and water-based fluids.

Applications
-Used for high pressure jackline applications (not for high impulse applications)

Notes
- Factory-made assemblies only
- Working and burst pressures figured at 73°F /23°C
- Hose I.D. is nominal
- Hose O.D. is maximum
- HY Series Connection configurations limited to: -Male Pipe (01)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563